UBX100 Sub-GHz Wireless M-Bus Solution | NXP Semiconductors

UBX100 Sub-GHz Wireless M-Bus Solution

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

Sub-GHz Wireless M-Bus Solution

UBX100 Block Diagram

Features

Key Features

  • Deep sleep down to 600 nA
  • RF transceiver supporting W-MBus modes S, C and T
  • Complemented by wireless M-Bus protocol stack, drivers and middleware with extensive examples for the MCX MCU series
  • Ultra-low RX power at 11 mA
  • Up to +14 dBm output power at 29 mA
  • Sensitivity up to -128 dBm at 4 kHz
  • SPI 2 Mbit/s (5wire)
  • HVQFN48 package (7 x 7 mm)
  • Operating temperature range: -40 °C to +85 °C

Sensitivity

  • 109 dBm at 32.768 kbit/s @ 360 kHz BW
  • 106 dBm at 100 kbit/s @ 360 kHz BW

MCX Series Features

  • The MCX portfolio offers a comprehensive selection of general purpose to IIoT and application-specific Arm Cortex-M-based microcontrollers offering expanded scalability with breakthrough product capabilities, simplified system design and a developer-focused experience through the widely adopted MCUXpresso suite of software and tools.
    • Expanded scalability with MCUs up to 4 MB Flash and 1 MB SRAM
    • Low active power and leakage
    • Optimized for power-critical applications
    • Extra flexibility with a comprehensive peripheral offering
N true 0 PSPUBX100en 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 1 English UBX100 transceiver brings Wireless M-Bus bidirectional meter communication to NXP’s MCX and is ideal for battery-powered industrial and home applications. 1718292349800730690983 PSP 239.2 KB None None documents None 1718292349800730690983 /docs/en/fact-sheet/UBX100FS.pdf 239224 /docs/en/fact-sheet/UBX100FS.pdf UBX100FS documents N N 2024-06-13 UBX100, Sub-GHz Wireless M-Bus Solution Fact Sheet /docs/en/fact-sheet/UBX100FS.pdf /docs/en/fact-sheet/UBX100FS.pdf Fact Sheet N 736675474163315314 2024-08-20 pdf N en Aug 16, 2024 736675474163315314 Fact Sheet Y N UBX100, Sub-GHz Wireless M-Bus Solution Fact Sheet false 0 UBX100 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/UBX100FS.pdf 2024-06-13 1718292349800730690983 PSP 1 Aug 16, 2024 Fact Sheet UBX100 transceiver brings Wireless M-Bus bidirectional meter communication to NXP’s MCX and is ideal for battery-powered industrial and home applications. None /docs/en/fact-sheet/UBX100FS.pdf English documents 239224 None 736675474163315314 2024-08-20 N /docs/en/fact-sheet/UBX100FS.pdf UBX100, Sub-GHz Wireless M-Bus Solution Fact Sheet /docs/en/fact-sheet/UBX100FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N UBX100, Sub-GHz Wireless M-Bus Solution Fact Sheet 239.2 KB UBX100FS N 1718292349800730690983 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history