Modular Reference Boards for Kinetis KW0x | NXP Semiconductors

Modular Reference Boards for Kinetis KW0x Family of MCUs

Roll over image to zoom in

Product Details

Supported Devices

Wireless Connectivity

Sub-GHz ISM Bands

Features

Microcontroller

  • KW0x 32-bit Arm® Cortex®-M0+ 48 MHz Core

Memory

  • Programmable 128 KB Flash and 16 KB SRAM

Connectivity

  • USB port to interface with PC
  • Two SMA antenna connectors o +13 dBm TX/RX or RX port (RFIO antenna) o +17 dBm TX-Only (power amplifier drive) output port (PA_BOOST Antenna)

Power Management

  • Programmable output power from -18 dBm to +17 dBm in 1 dB steps

Debug

  • Onboard JTAG port for MCU flash reprogramming and in-circuit hardware debugging
  • High sensitivity: down to -120 dBm at 1.2 kbit/s
  • LEDs and switches for demonstration, monitoring, and control (when mounted to TWR-RF-MRB Optional)

Buy Options

MRB-KW019030JA-Image

Click to expand

  • MRB-KW019030JA
    Active

  • Modular Reference Board for KW01 Kinetis MCU built on the ARM Cortex-M0+ core, for Japan.

  • For a quantity of 1
Order from distributors
TWR-RF-MRB-Image

Click to expand

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Reference Manual (3)
Release Note (2)
User Guide (2)

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.