MC9S08RG60 Demonstration Board | NXP Semiconductors

MC9S08RG60 Demonstration Board

More

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

  • 60K FLASH MC9S08RG60 MCU in 44-pin QFP

Connectivity

  • Standard 6-pin BDM connector and DB9 RS-232 serial port

Debug

  • Innovative HCS08 Serial Monitor allows users to program, debug, and emulate application code via the RS-232 DB9 serial port

Size

  • Small Form Factor (approximately 5.5 cm x 4 cm)

User Components

  • User switches, LEDs, Voltage Regulator, and MCU pin-breakout header

Tools and OS Support

  • Program and debug code using free CodeWarrior®™ Development Studio for HC(S)08, Special Edition, through DB9 serial port, and included RS-232 serial cable or optional BDM Multilink

Board Specifications

  • Board Size 2.2" x 1.6"
  • Power Input: +5 to +16 VDC, 9VDC typical
  • 16 MHz Resonator Circuit
  • Available in RoHS version (DEMO9S08RG60E)

Buy Options

DEMO9S08RG60E-Image

Click to expand

  • DEMO9S08RG60E
    Active

  • 9S08RG60 DEMO BOARD.

  • $67.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Support

Recently viewed products

There are no recently viewed products to display.