BeeKit Wireless Connectivity Toolkit | NXP Semiconductors

BeeKit Wireless Connectivity Toolkit

Diagram

BeeKit® Block Diagram

BeeKit<sup>&#174;</sup> Block Diagram

Features

  • Simple MAC (SMAC)
  • IEEE 802.15.4 PHY/MAC
  • SynkroRF Protocol Stack
  • BeeStack® ZigBee Protocol Stacks
  • SMAC Networks
  • IEEE 802.15.4 Networks Wireless Network Demo
  • SynkroRF Networks
  • RF4CE Networks
  • ZigBee and ZigBee Pro Networks
    • Home Automation Application Profile
    • Smart Energy Application Profile
    • Health Care Application Profile
    • ZigBee environment Demo (ZeD)
  • SynkroRF Coexistence Tool
  • Test Tool
  • S08 Family
  • Arm7 (MC1322x)
  • Arm® Cortex®-M4 (Kinetis® KW2x)
  • 1320x Development Kits
  • 1321x Development Kits
  • 1322x Development Kits
  • 1323x Development Kits
  • TWR-KW2x: Kinetis KW2x Tower® System Modules
  • CodeWarrior® Development Studio for S08/HC08
  • IAR EWARM
  • Windows 2000
  • Windows XP
  • Windows Vista
  • Windows 7

Supported Devices

  • MC12311: Sub-1 GHz RF and 8-bit HCS08 MCU with 32KB Flash, 2KB RAM
  • MC13201: 2.4GHz RF transceiver for proprietary applications
  • MC13202: 2.4GHz RF transceiver for 802.15.4

Downloads

Quick reference to our software types.

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-10 of 72 documents

Compact List

Application Note (10)
Show All

Training

1-5 of 12 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.