Low-Power Multi-Channel UHF RF Wireless Platform | NXP Semiconductors

Low-Power Multi-Channel UHF RF Wireless Platform

Roll over image to zoom in

Block Diagram

OL2385 Industrial RF Transceiver - Block Diagram

OL2385 Industrial RF Transceiver - Block Diagram

Features

  • Single IC for bands ( 160 - 960 MHz )
  • Ultra low RX power below 11 mA
  • Up to +14 dBm output power @ 29 mA
  • Sensitivity -126 dBm @ 4 kHz
  • Excellent Phase Noise
  • Supported Software Standards:
    • WMBus2013, KNX, 802.15.4, T108,sub-GHz ZigBee and SIGFOX®
  • 400 kbps 4(G)FSK, 200 kbps 2(G)FSK, ASK, OOK
  • VQFN48 package (7 x 7 mm²)
  • Operating temperature range: -40 °C to +85 °C

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

frange [min] (MHz)

frange [max] (MHz)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Isup_Rx [max] @receiver mode

Isup_Tx [max] @Tx mode @14 dBm

Tamb [min] (°C)

Tamb [max] (°C)

Po(RF) [typ] (dBM)

Φ [typ] (dBc/Hz)

Data Rate (Max) (Kbps)

SRX [typ] FSK @ 10 kHz BW (dBm)

160

960

1.9

5.5

11

29

-40

85

14.0

-120

400.0

-124.0

N true 0 PSPOL2385AHNen 4 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 1 1 2.0 English OL2385, Industrial RF transceiver 1475685858377735899415 PSP 1.6 MB None None documents None 1475685858377735899415 /docs/en/data-sheet/OL2385.pdf 1609196 /docs/en/data-sheet/OL2385.pdf OL2385 documents N N 2016-11-09 OL2385, Industrial RF transceiver /docs/en/data-sheet/OL2385.pdf /docs/en/data-sheet/OL2385.pdf Data Sheet N 980000996212993340 2023-12-13 pdf N en Jul 5, 2021 980000996212993340 Data Sheet Y N OL2385, Industrial RF transceiver Package Information Package Information 1 2 1.0 English 1455078607214731007219 PSP 320.7 KB None None documents None 1455078607214731007219 /docs/en/package-information/SOT619-1.pdf 320715 /docs/en/package-information/SOT619-1.pdf SOT619-1 documents N N 2018-02-05 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT619-1.pdf /docs/en/package-information/SOT619-1.pdf Package Information N 302435339416912908 2023-12-13 pdf N en Dec 13, 2017 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm Packing Information Packing Information 1 3 1.0 English 1442131052716715805262 PSP 198.1 KB None None documents None 1442131052716715805262 /docs/en/packing/SOT619-1_518.pdf 198051 /docs/en/packing/SOT619-1_518.pdf SOT619-1_518 documents N N 2013-10-21 HVQFN48; Reel dry pack, SMD, 13" Q1/T1 standard orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 /docs/en/packing/SOT619-1_518.pdf /docs/en/packing/SOT619-1_518.pdf Packing Information N 145666923842250347 2023-12-13 pdf N en Oct 21, 2013 145666923842250347 Packing Information Y N HVQFN48; Reel dry pack, SMD, 13" Q1/T1 standard orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 Selector Guide Selector Guide 1 4 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 OL2385AHN downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/OL2385.pdf 2016-11-09 1475685858377735899415 PSP 1 Jul 5, 2021 Data Sheet OL2385, Industrial RF transceiver None /docs/en/data-sheet/OL2385.pdf English documents 1609196 None 980000996212993340 2023-12-13 N /docs/en/data-sheet/OL2385.pdf OL2385, Industrial RF transceiver /docs/en/data-sheet/OL2385.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N OL2385, Industrial RF transceiver 1.6 MB OL2385 N 1475685858377735899415 Package Information 1 /docs/en/package-information/SOT619-1.pdf 2018-02-05 1455078607214731007219 PSP 2 Dec 13, 2017 Package Information None /docs/en/package-information/SOT619-1.pdf English documents 320715 None 302435339416912908 2023-12-13 N /docs/en/package-information/SOT619-1.pdf plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm /docs/en/package-information/SOT619-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm 320.7 KB SOT619-1 N 1455078607214731007219 Packing Information 1 /docs/en/packing/SOT619-1_518.pdf 2013-10-21 1442131052716715805262 PSP 3 Oct 21, 2013 Packing Information None /docs/en/packing/SOT619-1_518.pdf English documents 198051 None 145666923842250347 2023-12-13 N /docs/en/packing/SOT619-1_518.pdf HVQFN48; Reel dry pack, SMD, 13" Q1/T1 standard orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 /docs/en/packing/SOT619-1_518.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N HVQFN48; Reel dry pack, SMD, 13" Q1/T1 standard orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 198.1 KB SOT619-1_518 N 1442131052716715805262 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 4 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history