Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935308987518
Details
Order
12NC: 935357815518
Details
Order
12NC: 935337764518
Details
Order
12NC: 935308986518
Details
Order
12NC: 935306504518
Details
Order
Parameter | Value |
---|---|
frange [min] (MHz) | 160 |
frange [max] (MHz) | 960 |
Supply Voltage [min] (V) | 1.9 |
Supply Voltage [max] (V) | 5.5 |
Isup_Rx [max] @receiver mode | 11 |
Isup_Tx [max] @Tx mode @14 dBm | 29 |
Parameter | Value |
---|---|
Tamb [min] (°C) | -40 |
Tamb [max] (°C) | 85 |
Po(RF) [typ] (dBM) | 14.0 |
Φnλ [typ] (dBc/Hz) | -120 |
Data Rate (Max) (Kbps) | 400.0 |
SRX [typ] FSK @ 10 kHz BW (dBm) | -124.0 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
OL2385AHN/00100Y(935308987518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 140.4296495 | |
OL2385AHN/001A0Y(935308986518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 140.4296495 | |
OL2385AHN/001A1Y(935357815518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 140.4296495 | |
OL2385AHN/001AAY(935337764518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 140.4296495 | |
OL2385AHNY(935306504518) | Yes | Yes | Yes | REACH SVHC | 140.1114125 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
OL2385AHN/00100Y (935308987518) | Quality Managed | 3 | 3 | 240 | 260 |
OL2385AHN/001A0Y (935308986518) | Quality Managed | 3 | 3 | 240 | 260 |
OL2385AHN/001A1Y (935357815518) | Quality Managed | 3 | 3 | 240 | 260 |
OL2385AHN/001AAY (935337764518) | Quality Managed | 3 | 3 | 240 | 260 |
OL2385AHNY (935306504518) | Quality Managed | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
OL2385AHN/00100Y (935308987518) | 854239 | 3A991A2 | |
OL2385AHN/001A0Y (935308986518) | 854239 | - | |
OL2385AHN/001A1Y (935357815518) | 854239 | 5A992C | |
OL2385AHN/001AAY (935337764518) | 854239 | 3A991A2 | |
OL2385AHNY (935306504518) | 854239 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
OL2385AHN/001A0Y (935308986518) | NOTICE | 2021-02-28 | 2021-08-31 | OL2385AHN/001A1Y (935357815518) |
OL2385AHNY (935306504518) | - | 2018-03-07 | 2018-06-07 | OL2385AHN/00100Y (935308987518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
OL2385AHN/00100Y (935308987518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
OL2385AHN/001A0Y (935308986518) | ||||
OL2385AHN/001A1Y (935357815518) | ||||
OL2385AHN/001AAY (935337764518) | ||||
OL2385AHN/001A0Y (935308986518) | 2020-06-04 | 2020-06-05 | 202005022DN | Discontinuation Notice for Secure Car Access Products |
The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring very high link budget for bidirectional RF communication.