Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935326691598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
DEMO9S08RG60E(935326691598) | Not Available | Not Applicable | Not Available | No Information | 907184.75 |
Part/12NC | Safe Assure Functional Safety |
---|---|
DEMO9S08RG60E (935326691598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
DEMO9S08RG60E (935326691598) | 847150 | EAR99 |
The DEMO9S08RG60 demonstration board allows a designer to develop and evaluate microcontrollers from the S08RG, RC, RD, or RE Family. Development of applications is quick and easy with the included wall plug, DB9 serial cable, sample software tools, examples, and debug monitor. The DEBUG port is provided for development tool application and is compatible with HCS08BDM interface cables and software. A 40-pin connector allows connecting the DEMO9S08RG60 module to an expanded evaluation environment.
To set up a RF Application, review $AUTOHREFLINK[1180032721229699652106:C:MC33696MODxxx Kit user guide:cta].
Description |
Web Ref |
Frequency |
MC33696/MC33596 RF Module designed to work in conjunction with the MC908RG60 Demo Board | MC33696MOD315EV | 315MHz |
MC33696MOD434EV | 433.92MHz | |
MC33696MOD868EV | 868.3MHz | |
MC9S08RG60 Demonstrator Board | DEMO9S08RG60E |
Note: RF Module is not included, should be ordered separately.