Absolute Digital Pressure Sensor (20 to 110 kPa) | NXP Semiconductors

Absolute Digital Pressure Sensor (20 to 110 kPa)

Roll over image to zoom in

Block Diagram

MPL3115A2

MPL3115A2 Block Diagram

Features

Key Features

  • Calibrated range: 50 kPa to 110 kPa absolute pressure
  • Operating range: 20 kPa to 110 kPa absolute pressure
  • I²C digital output interface (up to 400 kHz)
  • Fully compensated internally
  • Programmable Interrupts
  • 1.95 V to 3.6 V Supply Voltage, internally regulated
  • 1.6 V to 3.6 V Digital Interface Supply Voltage
  • Operating temperature from -40 °C to +85 °C
  • 5 mm x 3 mm x 1.1 mm LGA package (1.25 mm lead pitch)
  • MSL 1 compliant

Direct Reading

  • Pressure: 20-bit measurement [Pascals]
  • Altitude: 20-bit measurement [meters]
  • Temperature: 12-bit measurement [degrees Celsius]

Autonomous Data Acquisition

  • Embedded 32-Sample FIFO
  • Data logging up to 12 days using the FIFO
  • 1 second to 9 hour data acquisition rate

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Active

1K @ US$1.80

Active

1K @ US$1.80

Documentation

Quick reference to our documentation types.

1-10 of 29 documents

Compact List

Application Note (13)
Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.