TJA1442BT Product Information|NXP

Buy Options

TJA1442BT/0Z

Active

12NC: 935390233431

Details

Operating Features

ParameterValue
Recommended Orderable Part Number
TJA1442BT/0Z
MCU I/O Interface (V)
5.0
CAN Bus Robustness [Min-Max] (V)
-36 to 40
Low Power Modes
Standby Mode
CAN Channels
1
Product Category
CAN FD / High-Speed CAN
Supply Voltage [Min to Max] (V)
4.5 to 5.5
Data Rate [min] kbps
40.0
Voltage on bus pins [Min-Max] (V)
-36 to 40
VESD IEC on bus pins (+/- kV)
-8 to 8
Tvj [max] (℃)
150
ParameterValue
Junction Temperature (Max) (℃)
150
Protection
TXD dominant timeout, overtemperature detection, undervoltage detection
Wake-Up Pin
N
Min High Input Levels (V) [Vio]
0.7
GPIO
8
Supported standards
ISO-11898-2:2016, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5
SPLIT Pin
N
Thermal Resistance (Spec) (℃/W)
96
Product Application
Automotive, Industrial
Target Applications
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1442BT/0Z(935390233431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
72.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
TJA1442BT/0Z
(935390233431)
Quality Managed
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1442BT/0Z
(935390233431)
854239

More about TJA144x

The TJA144x family of transceivers provides an interface between a controller area network (CAN) or CAN flexible data rate (FD) protocol controller and the physical two-wire CAN-bus.

  • TJA1441: Basic CAN
  • TJA1442: Standby mode CAN
  • TJA1443: Sleep mode CAN
  • TJA1448: Dual channel standby mode CAN

All variants enable reliable communication in the CAN FD fast phase at data rates up to 5 Mbit/s.

The TJA144x is intended as a simple replacement for high-speed classical CAN and CAN FD transceivers. It offers pin compatibility and is designed to avoid changes to hardware and software design, allowing the TJA1442 to be easily retrofitted to existing applications.

AEC-Q100 Grade 0 variants, the TJR144x, are available for high temperature applications, supporting operation at 150°C ambient temperature.

A variant optimized for use in very low-speed industrial solutions is available, the TJF1441.

For additional information and sample availability, contact your local sales office.

More