Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935389634431
Details
Parameter | Value |
---|---|
Recommended Orderable Part Number | TJA1442AT/0Z |
New Generation Recommendation | TJA1044BT |
MCU I/O Interface (V) | 3.3, 5.0 |
CAN Bus Robustness [Min-Max] (V) | -36 to 40 |
Low Power Modes | Standby Mode |
CAN Channels | 1 |
Product Category | CAN FD / High-Speed CAN |
Supply Voltage [Min to Max] (V) | 4.5 to 5.5 |
Data Rate [min] kbps | 40.0 |
Voltage on bus pins [Min-Max] (V) | -36 to 40 |
VESD IEC on bus pins (+/- kV) | -8 to 8 |
Parameter | Value |
---|---|
Tvj [max] (℃) | 150 |
Junction Temperature (Max) (℃) | 150 |
Protection | TXD dominant timeout, overtemperature detection, undervoltage detection |
Wake-Up Pin | N |
Min High Input Levels (V) [Vio] | 0.7 |
GPIO | 8 |
Supported standards | ISO-11898-2:2016, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 |
SPLIT Pin | N |
Thermal Resistance (Spec) (℃/W) | 96 |
Product Application | Automotive, Industrial |
Target Applications | Automotive, Industrial |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1442AT/0Z(935389634431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 72.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
TJA1442AT/0Z (935389634431) | Quality Managed | 1 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1442AT/0Z (935389634431) | 854239 |
The TJA144x family of transceivers provides an interface between a controller area network (CAN) or CAN flexible data rate (FD) protocol controller and the physical two-wire CAN-bus.
All variants enable reliable communication in the CAN FD fast phase at data rates up to 5 Mbit/s.
The TJA144x is intended as a simple replacement for high-speed classical CAN and CAN FD transceivers. It offers pin compatibility and is designed to avoid changes to hardware and software design, allowing the TJA1442 to be easily retrofitted to existing applications.
AEC-Q100 Grade 0 variants, the TJR144x, are available for high temperature applications, supporting operation at 150°C ambient temperature.
A variant optimized for use in very low-speed industrial solutions is available, the TJF1441.
For additional information and sample availability, contact your local sales office.