Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
ASIL B Complaint Automotive Ethernet 1000BASE-T1 PHY Transceiver with SGMII support
HVQFN36: plastic thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 36 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 935432262118
Details
Order
12NC: 935432262431
Details
Order
Parameter | Value |
---|---|
Number of pins | 36 |
Product Category | 1000BASE-T1 PHY |
Number of Ports | 1 |
xMII Interfaces | 1 x SGMII - 1.8/2.5/3.3V |
AEC-Q100 Temperature Range | grade 1 |
TC10 support | Yes |
Parameter | Value |
---|---|
Single Supply | no |
Safety Level | up to ASIL B |
ESD Robustness | ±6 kV HBM |
Diagnostics | OPEN Alliance TC-1 advanced PHY features |
Additional Features | 802.1AS-2020 timestamping, IEEE 802.3bu PoDL, IEEE1588v3 |
NXP Software | Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR) |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1120BHN/0J(935432262118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 97.2248700134081 | |
TJA1120BHN/0Z(935432262431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 48.111091 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1120BHN/0J (935432262118) | ISO 26262 | 1 | 1 | 240 | 260 |
TJA1120BHN/0Z (935432262431) | ISO 26262 | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
TJA1120BHN/0J (935432262118) | 854239 | 5A991B1 | G193885 |
TJA1120BHN/0Z (935432262431) | 854239 | 5A991 | - |
TJA1120, NXP’s 1000BASE-T1 PHY, scales automotive ethernet speed grade up to the 1 Gbps. The device comes in compact package HVQFN36 (6 x 6 mm) for space constraint use cases. The PHY is drop in compatible with TJA1103 to equip assembly options of platform designs with the optimized PHY product for 100 Mbps or 1 Gbps data rate. TJA1120 supports shielded (STP) and unshielded twisted pair (UTP) cable applications. The PHY is developed according to ISO26262 and achieves ASIL B. It integrates OPEN Alliance TC-10 compliant wake-up forwarding over the ethernet data line.