TJA1120AHN Product Information|NXP

Features


ASIL B Complaint Automotive Ethernet 1000BASE-T1 PHY Transceiver with RGMII support

Package


HVQFN36: plastic thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 36 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body

Buy Options

Operating Features

ParameterValue
Number of pins
36
Product Category
1000BASE-T1 PHY
Number of Ports
1
xMII Interfaces
1 x RGMII - 1.8/2.5/3.3V
AEC-Q100 Temperature Range
grade 1
TC10 support
Yes
ParameterValue
Single Supply
no
Safety Level
up to ASIL B
ESD Robustness
±6 kV HBM
Diagnostics
OPEN Alliance TC-1 advanced PHY features
Additional Features
802.1AS-2020 timestamping, IEEE 802.3bu PoDL, IEEE1588v3
NXP Software
Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR)

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1120AHN/0J(935432261118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
97.2248700134081

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1120AHN/0J
(935432261118)
ISO 26262
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
TJA1120AHN/0J
(935432261118)
854239
5A991B1
G193885

More about TJA1120

TJA1120, NXP’s 1000BASE-T1 PHY, scales automotive ethernet speed grade up to the 1 Gbps. The device comes in compact package HVQFN36 (6 x 6 mm) for space constraint use cases. The PHY is drop in compatible with TJA1103 to equip assembly options of platform designs with the optimized PHY product for 100 Mbps or 1 Gbps data rate. TJA1120 supports shielded (STP) and unshielded twisted pair (UTP) cable applications. The PHY is developed according to ISO26262 and achieves ASIL B. It integrates OPEN Alliance TC-10 compliant wake-up forwarding over the ethernet data line.