Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935347614598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
S32K142EVB-Q100(935347614598) | Not Available | No Information | Not Available | Compliant | 0.01 |
Part/12NC | Safe Assure Functional Safety |
---|---|
S32K142EVB-Q100 (935347614598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
S32K142EVB-Q100 (935347614598) | 847150 |
The S32K142EVB is a low-cost evaluation and development board for general-purpose industrial and automotive applications.
Based on the 32-bit Arm® Cortex®-M4F S32K14 MCU, the S32K142EVB offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.