NX5L2750CGU Product Information|NXP

Buy Options

NX5L2750CGUX

Active

12NC: 935300426115

Details

Operating Features

ParameterValue
Family
NX5
Configuration
SPDT
Function
dual single-pole, double-throw switch with negative input capability
VCC (V)
1.8 - 5.0
Logic switching levels
CMOS/LVTTL
RON (Ohm)
1.3
RON(FLAT)
0.3
ParameterValue
f(-3dB) (MHz)
100
THD (%)
0.03
Xtalk (dB)
-60
Power dissipation considerations
ultra low
Tamb (°C)
-40~85
Rth(j-a) (K/W)
148
th(j-top) (K/W)
63

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX5L2750CGUX(935300426115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3.887362868

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX5L2750CGUX
(935300426115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX5L2750CGUX
(935300426115)
854239

More about NX5L2750CGU

The NX5L2750C is a dual low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2 : 1 multiplexer/demultiplexer. Each switch has a digital select input (nS), two independent inputs/outputs (nY0 and nY1) and a common input/output (nZ).

The NX5L2750C can switch audio signals with negative swing without the need of a coupling capacitor.

Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times. Low threshold digital inputs allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. It makes it possible for the NX5L2750C to switch 5 V audio signals with a 1.8 V digital controller, eliminating the need for logic level translation.