Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP6: plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body
12NC: 935286634125
Details
Order
Parameter | Value |
---|---|
Family | NX3 |
Configuration | SPDT-Z |
Function | single-pole, double-throw analog switch |
VCC (V) | 1.4 - 4.3 |
Logic switching levels | CMOS/LVTTL |
RON (Ohm) | 0.75 |
RON(FLAT) | 0.3 |
f(-3dB) (MHz) | 60 |
Parameter | Value |
---|---|
THD (%) | 0.0024 |
Xtalk (dB) | -90 |
Power dissipation considerations | ultra low |
Tamb (°C) | -40~125 |
Rth(j-a) (K/W) | 250 |
th(j-top) (K/W) | 69 |
Number of pins | 6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NX3L1G3157GW,125(935286634125) | Yes | Yes | Yes | REACH SVHC | 5.6607965700000005 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
NX3L1G3157GW,125 (935286634125) | No | 1 | 1 | 240 | 260 | 3.29 | 3.03951367781155E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NX3L1G3157GW,125 (935286634125) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
NX3L1G3157GW,125 (935286634125) | NOTICE | 2018-05-28 | 2018-11-28 | NX3L1G3157GM,115 (935284122115) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NX3L1G3157GW,125 (935286634125) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two independent inputs/outputs (Y0 and Y1) and a common input/output (Z). Schmitt trigger action at the digital input makes the circuit tolerant to slower input rise and fall times.
The NX3L1G3157 allows signals with amplitude up to VCC to be transmitted from Z to Y0 or Y1; or from Y0 or Y1 to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.