Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
XQFN16: plastic, extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 1.8 mm x 2.6 mm x 0.5 mm body
12NC: 935293585115
Details
Quantity
Unit Pricing
1 - 24 | $0.38 |
25 - 99 | $0.38 |
100+ | $0.38 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Family | NX3 |
Configuration | 4PDT |
Function | four-pole, double-throw switch |
VCC (V) | 1.4 - 4.3 |
Logic switching levels | CMOS/LVTTL |
RON (Ohm) | 10.5 |
f(-3dB) (MHz) | 330 |
Parameter | Value |
---|---|
Xtalk (dB) | -60 |
Power dissipation considerations | very low |
Tamb (°C) | -40~125 |
Rth(j-a) (K/W) | 147 |
th(j-top) (K/W) | 61 |
Number of pins | 16 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NX3DV2567GU,115(935293585115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.653417049999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NX3DV2567GU,115 (935293585115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NX3DV2567GU,115 (935293585115) | 854239 |
The NX3DV2567 is a four-pole double-throw analog switch (4PDT) optimized for switching WLAN-SIM supply, data and control signals. It has one digital select input (S) and four switches each with two independent input/outputs (nY0 and nY1) and a common input/output (nZ). Schmitt trigger action at S makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.
A low input voltage threshold allows pin S to be driven by lower level logic signals without significant increase in supply current ICC. This makes it possible for the NX3DV2567 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.
The NX3DV2567 allows signals with amplitude up to VCC to be transmitted from nZ to nY0 or nY1; or from nY0 or nY1 to nZ.