Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MPC5746R MAPBGA 252 daughtercard for Engine Management
12NC: 935327818598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC5746R-252DS(935327818598) | Not Available | No Information | Not Available | Compliant | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC5746R-252DS (935327818598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC5746R-252DS (935327818598) | 847150 | EAR99 |
The MPC5746REVB is an evaluation system for engine and transmission management requiring advanced performance, timing systems, and functional safety capabilities.
Based on the 32-bit Power Architecture® MPC5746R ultra-reliable microcontroller, the MPC5775BE-EVB includes a motherboard and three different (MCU package options) daughterboards working together or as standalone.