MC33HB2001FK Product Information|NXP

Features


H-Bridge, SPI, Brushed DC Motor Driver, 5-28V, 10A, Cur FB, Sleep, SM-8, 32 PQFN 8x8

Package


HQFN32: HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body

Buy Options

MC33HB2001FK

Active

12NC: 935315945557

Details

Order

In Stock:498
Order from distributors

Operating Features

ParameterValue
AEC-Q100 Temperature Range
grade 1
Device Function
H-bridge
Load Current (IL) [TYP] (A)
5
Number of Channels
2
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))
0.06
Full-bridge RDS(on) (Typ) (Ohm)
0.12
ParameterValue
Load Supply Voltage (Min) (V)
5
Load Supply Voltage (Max) (V)
28
Supply Voltage [min] (V)
5
Supply Voltage [max] (V)
40
Interface and Input Control
Parallel / Parallel, SPI / SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33HB2001FK(935315945557)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
373.05
MC33HB2001FKR2(935315945564)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
373.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC33HB2001FK
(935315945557)
ISO 26262
3
260
260
40
40
MC33HB2001FKR2
(935315945564)
ISO 26262
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33HB2001FK
(935315945557)
854239
EAR99
MC33HB2001FKR2
(935315945564)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33HB2001FK
(935315945557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33HB2001FKR2
(935315945564)
MC33HB2001FK
(935315945557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33HB2001FKR2
(935315945564)
MC33HB2001FK
(935315945557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about HB2001

In line with the green revolution, electric motor control is moving very quickly in the direction of higher efficiency for motor drivers. The HB2001 unique features provide:

  • Safety and Protection: First NXP® H-Bridge motor driver designed using ISO 26262 processes in support of ASIL level C and D system qualification.
  • Efficient thermal management: Integrated MOSFETs with temperature dependent current limit scheme to prevent excessive heating of device.
  • Scalability: SPI programmable current limits and slew rates enable the use of the same motor driver for various motor sizes.