MC33HB2001EK Product Information|NXP

Features


H-Bridge, SPI, Brushed DC Motor Driver, 5-28V, 10A, Cur FB, Sleep, SM-8, SOICW-EP 32

Package


HSOP32: HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.22 mm body

Buy Options

Operating Features

ParameterValue
AEC-Q100 Temperature Range
grade 1
Device Function
H-bridge
Load Current (IL) [TYP] (A)
5
Number of Channels
2
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))
0.06
Full-bridge RDS(on) (Typ) (Ohm)
0.12
ParameterValue
Load Supply Voltage (Min) (V)
5
Load Supply Voltage (Max) (V)
28
Supply Voltage [min] (V)
5
Supply Voltage [max] (V)
40
Interface and Input Control
Parallel / Parallel, SPI / SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33HB2001EK(935318112574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
484.2
MC33HB2001EKR2(935318112518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
484.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33HB2001EK
(935318112574)
ISO 26262
3
260
40
MC33HB2001EKR2
(935318112518)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33HB2001EK
(935318112574)
854239
EAR99
MC33HB2001EKR2
(935318112518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33HB2001EK
(935318112574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33HB2001EKR2
(935318112518)
MC33HB2001EK
(935318112574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33HB2001EKR2
(935318112518)
MC33HB2001EK
(935318112574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about HB2001

In line with the green revolution, electric motor control is moving very quickly in the direction of higher efficiency for motor drivers. The HB2001 unique features provide:

  • Safety and Protection: First NXP® H-Bridge motor driver designed using ISO 26262 processes in support of ASIL level C and D system qualification.
  • Efficient thermal management: Integrated MOSFETs with temperature dependent current limit scheme to prevent excessive heating of device.
  • Scalability: SPI programmable current limits and slew rates enable the use of the same motor driver for various motor sizes.