MC08XS6421BEK Product Information|NXP

Buy Options

MC08XS6421BEK

End of Life

12NC: 934070614574

Details

Order

MC08XS6421BEKR2

End of Life

12NC: 934070614518

Details

Order

Order from distributors

Operating Features

ParameterValue
Device Function
high side switch
Load Current (IL) [TYP] (A)
5.5, 11
Load Current (IL) [MAX] (A)
9, 18
Number of Channels
2, 2
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
8, 21
Load Supply Voltage (Min) (V)
7
ParameterValue
Load Supply Voltage (Max) (V)
18
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
4.5
SPI [bits]
16
Interface and Input Control
Direct from input, SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC08XS6421BEK(934070614574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
482.8
MC08XS6421BEKR2(934070614518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
482.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC08XS6421BEK
(934070614574)
No
3
260
260
40
40
MC08XS6421BEKR2
(934070614518)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC08XS6421BEK
(934070614574)
854239
EAR99
MC08XS6421BEKR2
(934070614518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC08XS6421BEK
(934070614574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC08XS6421BEKR2
(934070614518)
MC08XS6421BEK
(934070614574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC08XS6421BEKR2
(934070614518)
MC08XS6421BEK
(934070614574)
2019-02-022019-05-03201901012F01eXtreme Switch MC12XS6 and MC32XSG Device Family Data Sheet Updates Proposal: Modification of Pull-up and Pull-down Resistor
MC08XS6421BEKR2
(934070614518)
MC08XS6421BEKR2
(934070614518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC12XS6

The NXP® 12XS6 is a 4th generation eXtreme switch for automotive lighting drivers that can control and diagnose bulbs and light emitting diodes (LEDs) with enhanced diagnostic precision.

  • Combines flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, safety and robustness
  • Low RDS(ON) and high integration allows power and space saving at the module level
  • Dual, triple, quad, and penta-output devices are hardware and SPI compatible
  • Packaged in a Pb-Free power-enhanced SOIC package with exposed pad, which is ELV compliant