201901012F01 : eXtreme Switch MC12XS6 and MC32XSG Device Family Data Sheet Updates Proposal: Modification of Pull-up and Pull-down Resistor
NXP Semiconductors proposes a data sheet update for the eXtreme Switch products associated with this notification for specific pull-up / pull-down resistor values. In order to improve product capability NXP proposes the following specification value updates for pull-up resistor on CSB and pull-down resistor on Out6:1. Increase CSB pull-up resistor Max value from 20KOhm to 30KOhm2. Increase Out6 pull-down resistor Max value from 100KOhm to 130KOhmThe new proposed values have been evaluated versus applications conditions and are considered low risk.The attached presentation shows the specification extract associated to these parameters. The new resistor value changes will be incorporated in the next data sheet specification revisions. The current data sheet specification revisions are shown here:- MC12XS6D1 Rev 5.0- MC12XS6D2 Rev 3.0- MC12XS6D3 Rev 5.0- MC12XS6D4 Rev 4.0- MC32XSG Rev 3.0Corresponding ZVEI Delta Qualification Matrix ID: SEM-DS-01.
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Final Product Change Notification | Electrical spec./Test coverage | 02-Feb-2019 | 03-May-2019 |
Reason of Change
Proposed specification update increase Max parameter value to improve product capability.
Identification of Affected Products
Product identification does not change. Shipment of products tested with updated limits are expected to occur upon PCN acceptance.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
No impact on form fit function reliability or quality.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
MC07XS6517BEK (934070509574) |
- | - | - |
MC07XS6517BEKR2 (934070509518) |
- | - | - |
MC07XSG517EK (934070638574) |
- | - | - |
MC07XSG517EKR2 (934070638518) |
- | - | - |
MC08XS6421BEK (934070614574) |
- | - | - |
MC08XS6421BEKR2 (934070614518) |
- | - | - |
MC17XS6500BEKR2 (934070631518) |
- | - | - |
MC40XS6500BEK (934070564574) |
- | - | - |
MC40XS6500BEKR2 (934070564518) |
- | - | - |