Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSOP32: plastic, heatsink small outline package; 32 terminals; 0.65 mm pitch; 11 mm x 7.5 mm x 2.3 mm body
12NC: 934072186574
Details
Order
12NC: 934072186518
Details
Order
Parameter | Value |
---|---|
Device Function | high side switch |
Load Current (IL) [TYP] (A) | 5.5, 11 |
Load Current (IL) [MAX] (A) | 9, 18 |
Number of Channels | 2 |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 8, 21 |
Load Supply Voltage (Min) (V) | 7 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 18 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 4.5 |
SPI [bits] | 16 |
Interface and Input Control | Direct from input, SPI |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC08XS6421DEK(934072186574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 482.8 | |
MC08XS6421DEKR2(934072186518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 482.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC08XS6421DEK (934072186574) | No | 3 | 260 | 260 | 40 | 40 | |
MC08XS6421DEKR2 (934072186518) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC08XS6421DEK (934072186574) | 854239 | EAR99 |
MC08XS6421DEKR2 (934072186518) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC08XS6421DEK (934072186574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC08XS6421DEKR2 (934072186518) | ||||
MC08XS6421DEK (934072186574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC08XS6421DEKR2 (934072186518) |
The NXP® 12XS6 is a 4th generation eXtreme switch for automotive lighting drivers that can control and diagnose bulbs and light emitting diodes (LEDs) with enhanced diagnostic precision.