Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Freedom Development Board for Kinetis KL02 MCUs
12NC: 935326364598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Freedom Development Board for Kinetis KL02 MCUs |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDM-KL02Z(935326364598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDM-KL02Z (935326364598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FRDM-KL02Z (935326364598) | 847150 | EAR99 |
The FRDM-KL02Z is an ultra-low-cost development platform enabled by the Kinetis® L series KL02 family built on the Arm® Cortex®-M0+ processor.
Features include the open standard embedded serial and debug adapter (OpenSDA), providing easy access to MCU I/O, battery-ready, low-power operation, a standards-based form factor with expansion board options and a built-in debug interface for flash programming and run-control. The FRDM-KL02Z is supported by a range of NXP® and third-party development software.
This hardware can be purchased through NXP distribution partners.