Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Matrix LED Controller ASL5115SHN Evaluation / Development Board
12NC: 935368786598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
ASL5115EVBMST(935368786598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
ASL5115EVBMST (935368786598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
ASL5115EVBMST (935368786598) | 847330 | EAR99 |
ASL5115EVBMST features the ASL5115SHN. The ASL5xxxyHz family is a fully-featured and flexible Matrix LED Controller (MLC). It provides a cost-effective design solution, specifically targeting advanced automotive exterior lighting applications. ASL5115SHN is controlled in direct mode, where the microcontroller updates the PWM information of each channel in a determined cycle. ASL5115SHN offers a 12-bit resolution in the PWM output, ensuring a smooth dimming performance to avoid glitches in the output light.