Low-Voltage, 3-Phase Motor for FRDM platform

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

  • Linix 45ZWN24-40 motor wired for use with the FRDM-MC-LVPMSM and FRDM-MC-LVBLDC shields.

Power Management

  • Rated voltage: 24V
  • Rated current: 2.3 amps
  • Rated torque: 990 g.cm
  • Rated Speed: 4000r/min

Buy Options

FRDM-MC-LVMTR-Image

Click to expand

  • FRDM-MC-LVMTR
    Active

  • FRDM-MC-LVMTR, MOTOR 3-PH BLDC 4000r/min 24V 2.3A 990g.cm 40W, MFR. Linix, 45ZWN24-40.

  • $40.25 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.