1
Get Started2
Know the Board3
Configure Hardware4
Install SoftwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal, and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through learning about how to set up the KITPF8101FRDMEVM or the KITPF8201FRDMEVM boards.
Working with the KITPF8101FRDMEVM or the KITPF8201FRDMEVM requires the kit contents, additional hardware and a Windows PC workstation with installed software.
Something went wrong! Please try again.
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This evaluation board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this evaluation board.
Something went wrong! Please try again.
Installing software is necessary to work with this evaluation board. Software package NXP_FlexGUI_PF8x_Rev_0.7.x or higher contains:
Something went wrong! Please try again.
Refer to UM11213 - PF8101_PF8201 Evaluation Boards - User Guide for full evaluation board functionality.
Something went wrong! Please try again.
The KITPF8101FRDMEVM or the KITPF8201FRDMEVM provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
These customer evaluation boards feature the PF8101/PF8201 power management IC. The kits integrates all hardware needed to fully evaluate the PMIC. They integrate a communication bridge based on the FRDM-KL25Z freedom board to interface with the FlexGUI software interface to fully configure and control the PF8101/PF8201 PMIC.
Something went wrong! Please try again.
Something went wrong! Please try again.
The KITPF8101FRDMEVM / KITPF8201FRDMEVM are a hardware evaluation boards that allow the full evaluation of the PF8101/PF8201. The PF8101/PF8201 family of devices feature power management integrated circuit (PMIC) designed for high performance i.MX 8 and S32V based applications. It features seven high efficiency buck converters and four linear regulators for powering the processor, memory and miscellaneous peripherals.
Built-in one time programmable memory stores key startup configurations, drastically reducing external components typically used to set output voltage and sequence of external regulators. Regulator parameters are adjustable through high-speed I2C after start up offering flexibility for different system states.
The PF8101/PF8201 family comprises two versions of this PMIC, to address different market needs:
Device | Description | Features |
---|---|---|
PF8101 | 9- Channel Power Management Integrated Circuit (PMIC) for high-performance processing applications |
|
PF8201 | 9- Channel Power Management Integrated Circuit (PMIC) for high-performance processing applications |
|
Something went wrong! Please try again.
The KITPF8101FRDMEVM / KITPF8201FRDMEVM consists of a multiple boards with FRDM-LKL25 as shown in the final assembly below.
Something went wrong! Please try again.
Board overview/ components, jumper configurations, test points, connectors and additional board descriptions / images are available in the User Guide. Refer to UM11213 - PF8101_PF8201 Evaluation Boards - User Guide
Something went wrong! Please try again.
This section summarizes the overall setup. Detail description is provided in the user guide.
Suggested equipment’s needed for test:
Something went wrong! Please try again.
It is recommended to learn about the device and its specifications prior to operating the boards. The device has a high level of flexibility due to parameter configuration available in the OTP. This impacts the functionality of the device. It is key to understand how the parameters are programmed on the device.
Note: The board is populated with a MC33PF8101A0ES or MC33PF8201A0ES.
Something went wrong! Please try again.
To configure the hardware and workstation as illustrated.
Something went wrong! Please try again.
Detailed configuration, Flex GUI options are detailed in the User Guide. Refer UM11213 - PF8101_PF8201 Evaluation Boards - User Guide
Something went wrong! Please try again.
Download and run SW for the KITPF8101FRDMEVM or the KITPF8201FRDMEVM. These evaluation boards use FlexGUI software for PF8101/PF8201 device. Prior to the installation of the FlexGUI software and performing device firmware updates (if needed), download and unzip the NXP_FlexGUI_PF8x_REV_0.7.x.zip file to any desired location.
Something went wrong! Please try again.
Something went wrong! Please try again.
The FlexGUI software installation requires only extracting the zip file in a desired location.
NXP_FlexGUI_PF8x_REV_0.7.x.zip
.NXP_FlexGUI_PF8x_Rev_0.7.x\NXP FlexGUI\bin\flexgui-app-pf8xxxx.bat
.The FlexGUI Rev 0.7.0 or higher, interfaces with the FRDM-KL25Z freedom board via USB-HID protocol which should be recognized automatically by the Windows OS eliminating the need for any extra hardware drivers. Refer to UM11213 Section 5.4 "Updating the PF8101/PF8201 FlexGUI firmware" for details on how to update the FRDM-KL25Z, in case the board is not loaded with the latest firmware with USB-HID support.
Something went wrong! Please try again.
The FRDM-KL25Z freedom board is used as a communication bridge to interface the FlexGUI with the PMIC and other I²C devices. The firmware is organized in three levels:
Something went wrong! Please try again.
Something went wrong! Please try again.
If a new software or silicon release requires a firmware update on the FRDM-KL25Z freedom board, use the following procedure to upgrade or downgrade the firmware of the freedom board as needed. Note that this procedure is needed only to update the firmware and may be skipped if no change is needed.
flexgui-fw-kl25z-usb-hidpf8x00-
v0.1.1.bin
, drag and drop the file into the FRDM_KL25Z driver.Something went wrong! Please try again.
Complete step by step software instructions are detailed in the User Guide. Refer to UM11213 - PF8101_PF8201 Evaluation Boards - User Guide
Something went wrong! Please try again.
Now start embedded application development
'The overview section' provides an overview of the device, product features, a description of the kit contents, a list of (and links to) supported devices, list of (and links to) any related products and a 'Get Started' section.
After downloading files, review each file, including the user guide which includes setup instructions.
In addition to our PF8101_PF8201: 9-CHANNEL Power Management Integrated Circuit (PMIC) for high-performance processing applications page you may also want to visit:
Product pages: i.MX8X:i.MX 8X Family - Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
Hardware pages: Analog Toolbox
Software pages: Analog Expert Software and Tools
Community page: Power Management
Kit Contents/Packing List
Kit Contents
Additional Hardware
Windows PC Workstation
Software
User Manual
Board Overview
KITPF8101FRDMEVM / KITPF8201FRDMEVM Evaluation Boards Features
Product Descriptions
Board Image
Additional Board Support
Configuration the Hardware
Configuration Image
Device Considerations
Setting Up the Board
Additional Board Support