AUTOSAR® (Classic) Version 4.0.x | NXP Semiconductors

AUTOSAR® 4.0.x (Classic Platform) Software

Roll over image to zoom in

Diagram

AUTOSAR 4.0

AUTOSAR 4.0

Features

General features

  • Compliant to AUTOSAR Release 4.0 rev 3
  • User and integration manual, module configuration, module generation
  • Source code for all included MCAL modules
  • Development Process following Automotive SPICE Level 3, QM
  • Tested with multiple 3rd party compilers (specified in the release notes of each package)
  • Includes 3rd party AUTOSAR configuration tool (EB tresos Studio)
  • Compliant to AUTOSAR Release 4.0 rev 3
  • Scalability class 1 (other scalability classes may be supported depending on OS package)
  • User and integration manual, module configuration, module generation
  • Source code for the OS
  • Development Process following Automotive SPICE Level 3, QM
  • Tested with multiple 3rd party compilers (specified in the release notes of each package)
  • Includes 3rd party AUTOSAR configuration tool (EB tresos Studio)

AUTOSAR Modules

  • Microcontroller Drivers: MCU, WDG, GPT
  • I/O Drivers: DIO, PORT, PWM, ICU, ADC
  • Memory drivers: FLS, FEE
  • Communication drivers: CAN, LIN, SPI, FR (FR not in every package)

Supported Devices

  • MPC574xP: Ultra-Reliable MPC574xP MCU for Automotive and Industrial Safety Applications
  • MPC5746R: Automotive and Industrial Engine Management MCU
  • MPC574xB-C-G: Ultra-Reliable MPC574xB/C/G MCUs for Automotive and Industrial Control and Gateway
  • MPC5676R: Ultra-Reliable MPC5676R MCU for Automotive and Industrial Engine Management
  • MPC564xL: Ultra-Reliable Dual-Core 32-bit MCU for Automotive and Industrial Applications
  • MPC577xK: Ultra-Reliable MPC577xK MCU for ADAS and Radar
  • MPC560xP: Ultra-Reliable MPC560xP MCU for Automotive and Industrial Safety Applications
  • S12ZVM: S12ZVM Mixed-Signal MCU for Automotive and Industrial Motor Control Applications
  • MPC5777M: Ultra-Reliable MPC5777M MCU for Automotive and Industrial Engine Management
  • MPC564xB-C: Ultra-Reliable MPC564xB-C MCU for Automotive and Industrial Control Applications
  • MPC567xK: Ultra-Reliable MPC567xK MCU for Automotive and Industrial Radar Applications
  • MPC564xA: Ultra-Reliable MPC564xA MCU for Automotive and Industrial Engine Management
  • MPC560xB: Ultra-Reliable MPC56xB MCU for Automotive and Industrial General Purpose
  • S12ZVC: S12ZVC Mixed-Signal MCU for Automotive and Industrial CAN Applications

Downloads

Quick reference to our software types.

1-5 of 28 downloads

  • OS and RTOS

    AUTOSAR 4.0 OS for S12Z

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (QM) for MAC57D5x (M4)

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (QM) for S12ZVC

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (QM) for S12ZVMC256

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (ISO 26262) for S32K118 and S32K14x

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.