FRDM-K22F|NXP Development Platform|Kinetis® MCU | NXP Semiconductors

NXP FRDM Development Platform for Kinetis® K22 MCUs

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

K0x Entry-Level

Audio

Audio Converters

Interfaces

USB Interfaces

Sensors

Accelerometers

Features

Processor

    MK22FN512VLH12 MCU

  • 120 MHz
  • 512 kB flash memory
  • 128 kB RAM
  • Low power
  • Crystal-less USB in 64 LQFP package

Connectivity

  • Dual role USB interface with USB connector
  • Easy access to MCU input/output through Arduino® Rev3 compatible I/O connectors
  • Optional microSD card slot for operation over SPI

Power Management

    Flexible power supply option

  • OpenSDAv2.1 USB
  • K22F USB
  • Or external source

Debug

    Programmable OpenSDAv2.1 debug circuit supporting the CMSIS-DAP interface software that provides:

  • Mass storage device (MSD) flash programming interface
  • CMSIS-DAP debug interface over a USB HID connection providing run-controldebugging and compatibility with IDE tools
  • Virtual serial port interface

Sensors

  • FXOS8700CQ – accelerometer and magnetometer

Wireless

  • Optional header for add-on RF module: nRF24L01+ Nordic 2.4 GHz radio
  • Optional header for add-on Bluetooth module: JY-MCU BT board V1.05 BT

Support

  • Software support and application development are offered through the Kinetis software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum

User Components

  • RGB LED
  • Two user push buttons

Software and support application development

    null

More

Buy Options

FRDM-K22F-Image

Click to expand

  • FRDM-K22F

  • Freedom Development Board for Kinetis K02 and K22 (100-120 MHz, 128-512 KB Flash) MCUs.

  • $47.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Release Note (1)
Technical Notes (1)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.