TJA1101-ADT | IEEE 100BASE-T1 Compliant Automotive Ethernet PHY Adapter | NXP Semiconductors

TJA1101 Automotive Ethernet Adapter for S32K148EVB and i.MX8

Roll over image to zoom in

Supported Devices

Interfaces

Automotive Ethernet PHYs

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Microcontroller

  • Adapter for S32K148 and i.MX8

Connectivity

  • Unshielded Twisted-pair cable provided in the box
  • Screw connector for simple cable assembly
  • Config pin strapping by jumper settings
  • 40-pin standard header (2.54 mm pitch) to Host Controller MII

General Specifications

  • Simple automotive ethernet system setup for prototype applications
  • Quick functional evaluation of TJA1101
    • 100BASE-T1 connectivity at ECU prototyping stage
    • Simple chip configuration
    • Chip status report via onboard LEDs

Buy Options

ADTJA1101-RMII-Image

Click to expand

  • ADTJA1101-RMII
    Active

  • TJA1101 Automotive Ethernet Adapter for S32K148EVB and i.MX8.

  • Kit Contains:

  • $108.65 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

3 software files

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.