FRDM-KW24D512|Freedom Development Platform|Kinetis | NXP Semiconductors

Freedom Development Platform for Kinetis® KW2x MCUs

Roll over image to zoom in

Product Details

Supported Devices

Wireless Connectivity

Thread

Features

  • Supports MKW24D512 Kinetis® microcontroller (up to 50 MHz Cortex-M4 MCU, 512 kB Flash)
  • Full IEEE 802.15.4 compliant wireless node
  • Software support: Thread, ZigBee Pro, 802.15.4 MAC, and SMAC, Kinetis Software Development Kit (SDK)
  • Reference design area with small footprint, low-cost RF node:
    • RF circuitry includes a Balun to convert the differential input/output pin of the MKW24D512 transceiver to single-ended for onboard signal routing
    • Low off-chip component count
    • Programmable output power from –35 dBm to +8 dBm at the SMA connector, no trap
    • Receiver sensitivity: –102 dBm, typical
  • Integrated PCB inverted F-type antenna and SMA RF port
  • Selectable power sources
  • 32 MHz reference oscillator
  • 32 kHz clock oscillator
  • 2.4 GHz frequency operation (ISM Band)
  • External serial flash for over-the-air programming (OTAP) support
  • Multiple push buttons and LEDs
  • OpenSDA debug interface
  • Combo sensor, 6-axis sensor with integrated linear accelerometer and magnetometer

Buy Options

FRDM-KW24D512-Image

Click to expand

  • FRDM-KW24D512
    Active

  • Freedom Development Board for Kinetis KW21D, KW22D and KW24D MCUs.

  • $224.25 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 20 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.