MPC574xB/C/G Body, Gateway, and Networking Evaluation System | NXP Semiconductors

MPC574xB/C/G Body, Gateway, and Networking Evaluation System

Roll over image to zoom in

Supported Devices

Interfaces

Automotive LIN Solutions

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Sensors

Accelerometers

Features

Microcontroller (MCU).

  • 32-bit Power Architecture e200z4 based MPC574xB-C-G

Transceivers

  • MC33662: LIN 2.1 / SAEJ2602-2, LIN Physical Layer

Sensors

  • MMA8451Q: ±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer
  • MAG3110: High Accuracy, 3D Magnetometer

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces
  • Capacitive touch slider
  • Mass storage device flash programming interface (default) –no tool installation required to evaluate demo apps
  • Segment LCD

Compatibility

  • Arduino® Rev3 pin-out compatible

Interfaces

  • P & E Debug interface for run-control debugging and compatibility with IDE tools
  • CMSIS-DAP interface for embedded debug interface
  • USB device (FS)
  • Easy access to MCU I/O

Power

  • Flexible power supply options: USB, coin-cell battery, external source
  • Battery-ready, power-measurement access points

Buy Options

MPC574XG-MB-Image

Click to expand

  • MPC574XG-MB
    Active

  • MPC574XG-MB evaluation motherboard for Gateway.

  • $629.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MPC574XG-176DS-Image

Click to expand

  • MPC574XG-176DS
    Active

  • MPC574xB/C/G 176 LQFP daughtercard for Gateway.

  • $409.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MPC574XG-256DS-Image

Click to expand

  • MPC574XG-256DS
    Active

  • MPC574xB/C/G 256 BGA daughtercard for Gateway.

  • $459.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MPC574XG-324DS-Image

Click to expand

  • MPC574XG-324DS
    Active

  • MPC574xB/C/G 324 BGA daughtercard for Gateway.

  • $209.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MPC574XG324DSC2-Image

Click to expand

  • MPC574XG324DSC2

  • MPC574xB/C/G 324 BGA socketed DC daughtercard for Gateway.

  • $315.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 15 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.