MPC5567 VertiCal Base Boards

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

MPC55xx MCUs

Features

  • VertiCal system compatible
  • Standardized hardware across MPC5567 MCUs (using production silicon)
  • Up to 422 pins
  • Pitch 1.00 mm
  • Allows system calibration without impacting standard MCU I/O resources
  • Interconnect standard supported by multiple calibration tool developers
  • Support for simplified implementation of overlay memory
  • Flexibility to support new MCU features for prototyping use
  • Uses tried and tested technology

Buy Options

LFVBBOM67W1A-Image

Click to expand

  • LFVBBOM67W1A
    Active

  • Qorivva MPC5567 422 PIN 1.0MM Vertical Calibration Base Board.

  • $978.60 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBOM67U2A-Image

Click to expand

  • LFVBBOM67U2A
    Active

  • Qorivva MPC5567 330 PIN 1.0MM Vertical Calibration Base Board.

  • $978.60 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBM67WA-Image

Click to expand

  • LFVBBM67WA
    Active

  • Qorivva MPC5567 416 PIN 1.0MM PGA Vertical Calibration Base Board.

  • $978.60 USD
  • For a quantity of 1
Order from distributors
LFVBBM67U1A-Image

Click to expand

  • LFVBBM67U1A
    Active

  • Qorivva MPC5567 324 PIN 1.0MM PGA Vertical Calibration Base Board.

  • $978.60 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

8 documents

Show All

Related Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?