PCA9450 Evaluation Board

Roll over image to zoom in

Block Diagram

PCA9450 Block Diagram

Supported Devices

Power Management

PMICs

Features

Key Features

  • Six High-Efficiency step down regulators
  • Five Linear regulators
  • 400 mA load switch with active discharge 32.768 kHz crystal oscillator buffer output level translator
  • Power control IO
  • Fm+ 1 MHz I²C Interface
  • ESD protection
  • 7mm x 7mm, 56-pin HVQFN with 0.4 mm pitch
  • Three 3 A Buck regulators with DVS feature and remote sense
  • PCA9450AA – Three 3 A buck regulators
  • PCA9450B – Two 3 A buck regulators
  • PCA9450C – Dual-phase configurable 6A buck regulator
  • One 3 A buck regulator
  • Two 2 A buck regulators

I²C to USB Tool

  • FTDI C232HM-EDHSL-0

Connectivity

  • I2C connectivity support

Supported MPU

  • PCA9450AA attaches I.MX8M Mini
  • PCA9450B attaches I.MX8M Nano
  • PCA9450C attaches I.MX8M Plus

Buy Options

PCA9450AA-EVK-Image

Click to expand

  • PCA9450AA-EVK

  • PCA9450 Evaluation Board.

  • $138.00USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors
PCA9450B-EVK-Image

Click to expand

  • PCA9450B-EVK

  • PCA9450 Evaluation Board.

  • $138.00USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 6
    • Shipping: Normally ships 1-2 business days
Order from distributors
PCA9450C-EVK-Image

Click to expand

  • PCA9450C-EVK

  • PCA9450 Evaluation Board.

  • $138.00USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?