HB2001 | SPI Programmable 10 A H-Bridge Brushed | NXP Semiconductors

SPI Programmable 10 A H-Bridge Brushed DC Motor Driver

Roll over image to zoom in

Block Diagram

SPI Programmable 10 A H-Bridge Brushed DC Motor Driver

HB2001 SPI Programmable 10A H-Bridge Brushed DC Motor Driver - Block Diagram

Features

Key Features

  • Advanced diagnostic reporting via SPI
  • Accurate real time current feed back (5%)
  • RDS(ON): 125mΩ max (TJ = 150 °C)
  • Thermal rating RθJC (bottom) < 1.0 °C/W
  • 10 A operation; 40 V transient
  • Eight selectable slew rates via SPI: 0.25 to more than 16 V/µs
  • Four selectable current limits via the SPI: 5.4/7.0/8.8/10.7 A
  • Configurable for H-Bridge or Half-bridge
  • Load supply voltage min. 5 V, max. 28 V
  • Ambient operating temperature -40 to 125 °C
  • Parallel and SPI interface and input controllers

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The HB2001 is included in the 15-year program

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

AEC-Q100 Temperature Range

SafeAssure Functional Safety

Device Function

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))

Full-bridge RDS(on) (Typ) (Ohm)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

HSOP32

32

1K @ US$3.00

grade 1

ISO 26262

H-bridge

5

2

0.06

0.12

5

28

5

40

Parallel / Parallel, SPI / SPI

-40 to 125

Active

HQFN32

32

1K @ US$4.30

grade 1

ISO 26262

H-bridge

5

2

0.06

0.12

5

28

5

40

Parallel / Parallel, SPI / SPI

-40 to 125

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings