
Safety System Basis Chip with Low Power, for ASIL D Systems
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
S32K39-37-36 is a purpose-built device addressing the new electric vehicle (EV) needs with a compelling combination of performance, integration, networking, security and functional safety capabilities.
S32K39-36 has enough compute power to support up to one six-phase or two three-phase motors controlled by over 200 kHz control loops, while hosting AI/ML algorithms or other monitoring applications. It supports remote smart actuation applications using Time-Sensitive Networking (TSN) Ethernet for new zonal vehicle architectures. It also reduces system cost with ASIL D software resolver and analog integration.
The S32K37 high-compute capabilities are ideal for high-end battery management systems (BMS) applications.
Choose a diagram:
Note: To see the product features close this window.
10 results
Include 0 NRND
Part | Order | CAD Model | Status | Core: Number of cores (SPEC) | Core Type | Lockstep | Operating Frequency [Max] (MHz) | Flash (kB) | RAM (kB) | Serial Communication | I2C | GPIO | CAN FD | Number of LIN Channels | Ethernet Type | Human Machine Interface | Security | Timer Features | ADC [Number, bits, channels] | QSPI | FOTA | Supply Voltage [Min to Max] (V) | Ambient Operating Temperature (Min to Max) (℃) | Package Type | Package Pitch (mm) | SafeAssure Functional Safety | ASIL Certification | Budgetary Price excluding tax | AEC-Q100 Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 3 | Arm Cortex-M7 | Yes | 320 | 4000 | 704 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | — | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (16 ch), eTPU (16 ch) | 4 x 12 x 84 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$9.95 | grade 1 | |||
Active | 3 | Arm Cortex-M7 | Yes | 320 | 6000 | 704 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | 10M | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (16 ch), eTPU (16 ch) | 4 x 12 x 84 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$11.83 | grade 1 | |||
Active | 3 | Arm Cortex-M7 | Yes | 320 | 6000 | 704 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | — | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (16 ch), eTPU (16 ch) | 4 x 12 x 84 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$11.45 | grade 1 | |||
Active | 4 | Arm Cortex-M7 | Yes | 320 | 6000 | 800 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | — | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch) | 7 x 12 x 120 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$13.05 | grade 1 | |||
Active | 4 | Arm Cortex-M7 | Yes | 320 | 4000 | 800 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | 10M | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch) | 7 x 12 x 120 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$12.87 | grade 1 | |||
Active | 4 | Arm Cortex-M7 | Yes | 320 | 4000 | 800 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | — | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch) | 7 x 12 x 120 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$12.48 | grade 1 | |||
Active | 4 | Arm Cortex-M7 | Yes | 320 | 6000 | 800 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | 10M | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch) | 7 x 12 x 120 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$14.56 | grade 1 | |||
Active | 4 | Arm Cortex-M7 | Yes | 320 | 6000 | 800 | 4 x UART, 6 x SPI | 2 | 127 | 6 | 4 | 10M | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch) | 7 x 12 x 120 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | 176LQFP-EP | 0.5 | ISO 26262 | up to ASIL D | 1K @ US$15.46 | grade 1 | |||
Active | 4 | Arm Cortex-M7 | Yes | 320 | 6000 | 800 | 4 x UART, 6 x SPI | 2 | 209 | 6 | 4 | — | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch) | 7 x 12 x 120 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | LFBGA289 | 0.8 | ISO 26262 | up to ASIL D | 1K @ US$14.18 | grade 1 | |||
Active | 4 | Arm Cortex-M7 | Yes | 320 | 6000 | 800 | 4 x UART, 6 x SPI | 2 | 127 | 6 | 4 | — | flexible input/output | HSE_B | BCTU, LCU, eFlexPWM (12 ch), eFlexPWM with NanoEdge (8 ch), eMIOS (24 ch), eTPU (32 ch) | 7 x 12 x 120 | 1 | Yes | 2.7 to 5.5 | -40 to 125 | 176LQFP-EP | 0.5 | ISO 26262 | up to ASIL D | 1K @ US$15.07 | grade 1 |
Quick reference to our documentation types.
1-10 of 15 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 15 documents
Compact List
1 design file
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 design file
1-5 of 10 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 10 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 15 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 15 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 7 trainings
Additional trainings are available. View our featured partner trainings.
7 trainings
Additional trainings are available. View our featured partner trainings.
1 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.