Low-Power PowerQUICC® II Pro Processor with DDR2, PCI, 1 GB Ethernet, Security, USB | NXP Semiconductors

Low-Power PowerQUICC® II Pro Processor with DDR2, PCI, 1 GB Ethernet, Security, USB

Block Diagram

NXP PowerQUICC MPC8313E Communications Processor Block Diagram

NXP<sup>&#174;</sup> PowerQUIICC MPC8313E Communications Processor Block Diagram

Features

  • Core: e300c3, 2-IU, w/FPU, up to 400 MHz
  • L1 cache: 16 KB I/D
  • Memory controller: 16/32-bit DDR2-333
  • Local bus controller: 25b/8b dedicated or 25b/16b mux add/data, up to 66 MHz
  • PCI: one 32-bit up to 66 MHz wake-on-PME
  • Ethernet: two 10/100/1000 MACs, SGMII, 98145.452
  • 98145.452: one high-speed USB 2.0 host/device+HS PHY,
    wake-on-USB
  • Security: SEC 2.2 (MPC8313E only)
  • UART: dual
  • I²C: dual
  • Serial peripheral interface: one
  • Boot options: NOR, NAND
  • Internal controller: PIC
  • Mux/Dedicated GPIO: 10/16
  • DMA: four channels
  • Estimated core power: 1.2W
  • Power management: standby power <300 mW
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Buy/Parametrics

8 results

Exclude 8 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Core Type

Operating Frequency [Max] (MHz)

External Memory Supported

Ambient Operating Temperature (Min to Max) (℃)

Not Recommended for New Designs

100 @ US$23.95

HBGA516

516

e300

266

DDR1 SDRAM, DDR2 SDRAM, SDRAM

-40 to 105

Not Recommended for New Designs

100 @ US$31.67

HBGA516

516

e300

400

DDR1 SDRAM, DDR2 SDRAM, SDRAM

-40 to 105

Not Recommended for New Designs

100 @ US$26.36

HBGA516

516

e300

266

DDR1 SDRAM, DDR2 SDRAM, SDRAM

-40 to 105

Not Recommended for New Designs

100 @ US$34.82

HBGA516

516

e300

400

DDR1 SDRAM, DDR2 SDRAM, SDRAM

-40 to 105

Not Recommended for New Designs

100 @ US$27.54

HBGA516

516

e300

333

DDR1 SDRAM, DDR2 SDRAM, SDRAM

0 to 105

Not Recommended for New Designs

100 @ US$20.82

HBGA516

516

e300

266

DDR1 SDRAM, DDR2 SDRAM, SDRAM

0 to 105

End of Life

HBGA516

516

e300

333

DDR1 SDRAM, DDR2 SDRAM, SDRAM

-40 to 105

No Longer Manufactured

100 @ US$14.14

HBGA516

516

Documentation

Quick reference to our documentation types.

1-10 of 36 documents

Compact List

Application Note (19)
Show All

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 11 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.