Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture SoC, 266MHz, DDR1/2, PCI, GbE, USB, -40 to 105C, Rev 3
HBGA516: HBGA516, plastic, thermal enhanced ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 2.55 mm body
12NC: 935310343557
Details
Order
Parameter | Value |
---|---|
Core Type | e300 |
Operating Frequency [Max] (MHz) | 266 |
Parameter | Value |
---|---|
External Memory Supported | DDR1 SDRAM, DDR2 SDRAM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8313CVRADDC(935310343557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 5496.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8313CVRADDC (935310343557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC8313CVRADDC (935310343557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8313CVRADDC (935310343557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8313CVRADDC (935310343557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8313CVRADDC (935310343557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Rapid growth of personal and premium content has created a need for deploying more interactive multimedia services inside the home. The MPC8313E processor family enables feature-rich applications that enhance the digital home experience. The cost-effective MPC8313E communications processor family meets the requirements of several small office/home office (SOHO), printing, IP services and industrial control applications. It provides more CPU performance, additional functionality and faster interfaces while addressing important time to market, price, power consumption and board real estate requirements. The introduction of Gigabit Ethernet (SGMII), high-speed USB 2.0 and low-power management makes it stand out in the marketplace. For extremely precise clock synchronization for applications such as time-sensitive telecommunications services, industrial network switches, powerline networks and test/measurement devices, the MPC8313E features integrated IEEE® 1588 time synchronization, the leading-edge standard.