MPC8313ECVRAGDC Product Information|NXP

Features


PowerQUICC, 32 Bit Power Architecture SoC, 400MHz, DDR1/2, PCI, GbE, USB, SEC, -40 to 105C, Rev 3

Package


HBGA516: HBGA516, plastic, thermal enhanced ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 2.55 mm body

Buy Options

MPC8313ECVRAGDC

NRND

12NC: 935324356557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
400
ParameterValue
External Memory Supported
DDR1 SDRAM, DDR2 SDRAM, SDRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8313ECVRAGDC(935324356557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
5496.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8313ECVRAGDC
(935324356557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MPC8313ECVRAGDC
(935324356557)
854231
5A002A1
G145003

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8313ECVRAGDC
(935324356557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8313ECVRAGDC
(935324356557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8313ECVRAGDC
(935324356557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8313E

Rapid growth of personal and premium content has created a need for deploying more interactive multimedia services inside the home. The MPC8313E processor family enables feature-rich applications that enhance the digital home experience. The cost-effective MPC8313E communications processor family meets the requirements of several small office/home office (SOHO), printing, IP services and industrial control applications. It provides more CPU performance, additional functionality and faster interfaces while addressing important time to market, price, power consumption and board real estate requirements. The introduction of Gigabit Ethernet (SGMII), high-speed USB 2.0 and low-power management makes it stand out in the marketplace. For extremely precise clock synchronization for applications such as time-sensitive telecommunications services, industrial network switches, powerline networks and test/measurement devices, the MPC8313E features integrated IEEE® 1588 time synchronization, the leading-edge standard.