
Low-Ohmic Four-Pole Double-Throw Analog Switch
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The LS1046A and LS1026A processors integrate quad and dual 64-bit Arm® Cortex®-A72 cores respectively with packet processing acceleration and high-speed peripherals. They are pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm, ranging from dual-A53 through octal-A53 to quad-A72 core processors, while maintaining hardware and software compatibility.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.
Both devices are proven certifiable to the Arm SystemReady ES standard to ensure interoperability with standard operating systems and hypervisors.
Note: To see the product features close this window.
Low-Ohmic Four-Pole Double-Throw Analog Switch
USB PD and Type-C Current-Limited Power Switch
Bidirectional High-Side Power Switch for Charger and USB‑OTG Combined Applications
3.3 V, Two Differential Channel, 2-1 Multiplexer/Demultiplexer Switch
Low-Ohmic Dual Single-Pole Double-Throw Analog Switch
Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications
1-10 of 28 results
Include 0 NRND
Part | Order | CAD Model | Core: Number of cores (SPEC) | Core Type | Operating Frequency [Max] (MHz) | External Memory Supported | SRAM (kB) | Cache (KB) | UART | SPI | I2C | USB Controllers | Ethernet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 | Arm Cortex-A72 | 1200 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1400 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1600 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1800 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1200 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1400 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1600 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1800 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1400 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 | |||
2 | Arm Cortex-A72 | 1600 | DDR4 SDRAM | 128 | 32, 48 | 10 | 1 | 4 | 3 | 26 |
Quick reference to our documentation types.
1-10 of 35 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 35 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
4 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 11 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
4 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 8 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 21 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 8 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1-5 of 27 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 trainings
Additional trainings are available. View our featured partner trainings.
6 trainings
Additional trainings are available. View our featured partner trainings.
6 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.