Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Layerscape 64-bit Arm Cortex-A72, Dual-core, 1.2GHz, 0 to 105C, Security disabled
FBGA780: FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 2.46 mm body
12NC: 935323866557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 2 |
Core Type | Arm Cortex-A72 |
Operating Frequency [Max] (MHz) | 1200 |
External Memory Supported | DDR4 SDRAM |
SRAM (kB) | 128 |
Cache (KB) | 32, 48 |
Parameter | Value |
---|---|
UART | 10 |
SPI | 1 |
I2C | 4 |
USB Controllers | 3 |
Ethernet | 26 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
LS1026ASN8MQA(935323866557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 3960.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LS1026ASN8MQA (935323866557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LS1026ASN8MQA (935323866557) | 854231 | 3A991A1 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LS1026ASN8MQA (935323866557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
LS1026ASN8MQA (935323866557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LS1046A and LS1026A processors integrate quad and dual 64-bit Arm® Cortex®-A72 cores respectively with packet processing acceleration and high-speed peripherals. They are pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm, ranging from dual-A53 through octal-A53 to quad-A72 core processors, while maintaining hardware and software compatibility.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.
Both devices are proven certifiable to the Arm SystemReady ES standard to ensure interoperability with standard operating systems and hypervisors.