LS1026ASN8P1A Product Information|NXP

Buy Options

LS1026ASN8P1A

Active

12NC: 935313234557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
2
Core Type
Arm Cortex-A72
Operating Frequency [Max] (MHz)
1400
External Memory Supported
DDR4 SDRAM
SRAM (kB)
128
Cache (KB)
32, 48
ParameterValue
UART
10
SPI
1
I2C
4
USB Controllers
3
Ethernet
26

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
LS1026ASN8P1A(935313234557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
3960.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS1026ASN8P1A
(935313234557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LS1026ASN8P1A
(935313234557)
854231
3A991A1

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1026ASN8P1A
(935313234557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS1026ASN8P1A
(935313234557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LS1046A

The LS1046A and LS1026A processors integrate quad and dual 64-bit Arm® Cortex®-A72 cores respectively with packet processing acceleration and high-speed peripherals. They are pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm, ranging from dual-A53 through octal-A53 to quad-A72 core processors, while maintaining hardware and software compatibility.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

Both devices are proven certifiable to the Arm SystemReady ES  standard to ensure interoperability with standard operating systems and hypervisors.