Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Layerscape 64-bit Arm Cortex-A72, Dual-core, 1.8GHz, -40 to 105C, Security enabled
FBGA780: FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 2.46 mm body
12NC: 935338064557
Details
Order
Parameter | Value |
---|---|
Ethernet Ports | 8 |
USB | 3 x USB |
Debug & Trace | JTAG |
Junction Temperature (Min) (℃) | -40 |
Ethernet Type | 10G, 10G, 1G, 1G, 2.5G |
Core: Number of cores (SPEC) | 2 |
PCIe | 3 |
Ethernet Type | 10G, 10G, 1G, 1G, 2.5G |
Description | Layerscape 64-bit Arm Cortex-A72, Dual-core, 1.8GHz, -40 to 105C, Security enabled |
Free Programmable CPU | Arm Cortex-A72 |
Operating Frequency [Max] (MHz) | 1800 |
Frequency (Max) (kHz) | 1800000 |
PCIe version | PCIe 3.0 |
Number of Ports | 8 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
External Memory Supported | DDR4 SDRAM |
Peripherals | ETH, ETH, ETH, ETH, ETH, ETH, ETH, I²C, PCIe 3.0, QSPI, SATA 3.0, SPI, TIM, UART, USB |
Memory Size (B) | 1000, 32000, 48000, 128000, 2048000, 2100000 |
Peripheral Type | ETH, ETH, ETH, ETH, ETH, ETH, ETH, I²C, PCIe 3.0, QSPI, SATA 3.0, SPI, TIM, UART, USB |
Development Tools | LS1046A-RDB |
PCIe | 3 x PCIe 3.0 |
Ethernet w/ 1588 | 26 |
Serial Communication | 1 x SPI, 10 x UART, 4 x I²C |
Cache (B) | 32000, 48000 |
Core Type | 2 x Arm Cortex-A72 |
Number of pins | 780 |
Package Style | FBGA |
Peripheral Type | ETH, ETH, ETH, ETH, ETH, ETH, ETH, I²C, PCIe 3.0, QSPI, SATA 3.0, SPI, TIM, UART, USB |
SRAM (Bytes) | 128000 |
Typical Power | 7.6 |
QSPI | 1 |
DRAM frequency (max)(MHz) | 2100 |
Encryption | Y |
eTSEC | 57 |
Qualification tier | Industrial |
Cache (KB) | 32, 48 |
Silicon Rev | Rev 1 |
TDM | 57 |
Parameter | Value |
---|---|
External Memory Interface [Number, Type] | 1000 x DDR4 SDRAM |
External Memory Interface | 1000 x DDR4 SDRAM |
I2C | 4 |
J1850 | 57 |
SLIC | 57 |
Tvj [max] (℃) | 105 |
Security Status | COMPANY PUBLIC |
SPI | 1 |
Dev Tools Cloud | LS1046A-RDB |
L1 Cache (KB) | 32, 48 |
Watchdog timer | Y |
Memory | SDRAM |
Core Type | Arm Cortex-A has child A72 |
Interfaces | port |
Internal Memory Supported | DRAM, FLASH CACHE, L2 CACHE, SRAM |
Timers | 8 |
L2 Cache (Max) (KB) | 2048 |
IBIZ LOADER | Arm Cortex-A72 |
CLOUD_PROD3_NXP_CLOCK_SPEED_MAX | 1800 |
UART | 10 |
Junction Temperature (Max) (℃) | 105 |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
CLOUD_PROD2_NXP_CLOCK_SPEED_MAX | 1800 |
USB Controllers | 3 |
Family | QorIQ LS1026A |
USB Configurations | 3 |
Communication protocol | ETH, I²C, PCIe 3.0, QSPI, SATA 3.0, SPI, TIM, UART, USB |
CLOUD PROD - Operating Frequency [Max] (MHz) | 1800 |
SRAM (kB) | 128 |
Core Type | Arm Cortex-A72 |
Operating Temperature (Min-Max) (℃) | -40 to 105 |
Arm Core | Arm Cortex-A72 |
SATA | 1 x SATA 3.0 |
Ethernet | 26 |
Ethernet | 1 x 10G, 1 x 1G, 1 x 2.5G, 2 x 10G, 5 x 1G |
Master Interface | ETH, I²C, PCIe 3.0, QSPI, SATA 3.0, SPI, TIM, UART, USB |
Controller Interface | ETH, ETH, ETH, ETH, ETH, ETH, ETH, I²C, PCIe 3.0, QSPI, SATA 3.0, SPI, TIM, UART, USB |
Operating Frequency [Max] (MHz) | 1800 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
LS1026AXE8T1A(935338064557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 3960.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LS1026AXE8T1A (935338064557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LS1026AXE8T1A (935338064557) | 854231 | 5A002A1 | G165493 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LS1026AXE8T1A (935338064557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
LS1026AXE8T1A (935338064557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LS1046A and LS1026A processors integrate quad and dual 64-bit Arm® Cortex®-A72 cores respectively with packet processing acceleration and high-speed peripherals. They are pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm, ranging from dual-A53 through octal-A53 to quad-A72 core processors, while maintaining hardware and software compatibility.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.
Both devices are proven certifiable to the Arm SystemReady ES standard to ensure interoperability with standard operating systems and hypervisors.