Layerscape® 1028A Applications Processor | NXP Semiconductors

Layerscape® 1028A Applications Processor

Motion Control with TSN Using NXP's LS1028A Industrial Applications Processor

Click over video to play

Block Diagram

Layerscape LS1028A Block Diagram

Layerscape LS1028A Block Diagram

Features

Core Complex

  • Two 32/64-bit ARM® Cortex®-A72 cores— Up to 1.5 GHz operation
  • Single-threaded cores with 48KB L1 instruction cache and 32KB L1 data cache, Single cluster of two cores sharing 1MB L2 cache

Networking Elements

  • Four SerDes lanes for high-speed peripheral interfaces
  • Ethernet Controller with TSN functionality
  • TSN Capable Ethernet Switch with four external ports
  • Two PCI Express 3.0 controllers (RC or EP)
  • 4 x 2.5 G/1 G switched Eth (TSN enabled)
  • 1 x 2.5 G/1 G Eth (TSN enabled)
  • 1 x 1 G Eth
  • One Serial ATA (SATA 6 Gbit/s) controller

Accelerators and Memory Control

  • 32-bit DDR3L/DDR4 + ECC with speeds up to1.6GT/s
  • One Queue Direct Memory Access Controller (qDMA)
  • One Enhanced Direct Memory Access Controller (eDMA)

Basic Peripherals and Interconnect

  • Two high-speed USB 2.0/3.0 controllers with integrated PHY
  • Two Enhanced Secure Digital Host Controllers (eSDHC) supporting SD 3.0, eMMC 4.4 and eMMC 4.5 and eMMC 5.1
  • Two Controller Area Network (CAN) modules,optionally supporting Flexible Data-rate
  • Three Serial Peripheral Interface (SPI) controllers. One FlexSPI controller
  • Eight I2C controllers
  • One 16550-compliant DUART, Six LPUARTs
  • General Purpose IO (GPIO)
  • Six Synchronous Audio Interface (SAI)

Display and GPU

  • One LCD controller and Display port/eDP interface
  • GPU supporting Geometry rate 100 Mtri/sec, Pixel rate 650 Mpixel/sec, GFLOPS(32-bit high precision) =10.4

Additional Features

  • Thermal Monitor Unit (TMU)
  • FC-PBGA package, 17 mm x 17 mm

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (12)
Show All

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 18 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.