NXP’s Energy Efficient Cortex-M4 MCU with Cortex-M0+ and Advanced Security
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The K32 L2 MCU family’s low-leakage architecture, combined with its power-optimized peripherals and security features (such as cryptographic acceleration technology, cyclic redundancy check and a true random number generator), make it ideal for consumer, industrial and IoT applications requiring a low-priced, power efficient option with longer battery life.
This family includes a low power Arm® Cortex®-M0+ core and with options scaling from 64 KB to 512 KB Flash and from 32 kB to 128 kB SRAM, the K32 L2 family offers a wide range of memory resources to fit different application tasks within a small-form factor, low power, and highly integrated design.
1-10 of 16 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Core Type | Operating Frequency [Max] (MHz) | Flash (kB) | SRAM (kB) | Serial Communication | USB Type | ADC [Number, bits] | GPIO | Supply Voltage [Min to Max] (V) | Ambient Operating Temperature (Min to Max) (℃) | Package Type | Package Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 10K @ US$2.24 | 1 x Arm Cortex-M0+ | 72 | 256 | 128 | — | — | 1 x 16 | 50 | 1.71 to 3.6 | -40 to 105 | LQFP64 | 0.5 | |||
Active | 10K @ US$2.40 | 1 x Arm Cortex-M0+ | 72 | 256 | 128 | — | — | 1 x 16 | 86 | 1.71 to 3.6 | -40 to 105 | LQFP100 | 0.5 | |||
Active | 10K @ US$2.59 | 1 x Arm Cortex-M0+ | 72 | 512 | 128 | — | — | 1 x 16 | 50 | 1.71 to 3.6 | -40 to 105 | LQFP64 | 0.5 | |||
Active | 10K @ US$2.75 | 1 x Arm Cortex-M0+ | 72 | 512 | 128 | — | — | 1 x 16 | 86 | 1.71 to 3.6 | -40 to 105 | LQFP100 | 0.5 | |||
Active | 10K @ US$1.22 | 1 x Arm Cortex-M0+ | 48 | 64 | 32 | 1 x UART w/ ISO-7816, 2 x I²C, 2 x SPI | — | 1 x 16 | 23 | 1.71 to 3.6 | -40 to 105 | HUQFN32 | 0.5 | |||
Active | 10K @ US$1.29 | 1 x Arm Cortex-M0+ | 48 | 64 | 32 | 1 x UART w/ ISO-7816, 2 x I²C, 2 x SPI | — | 1 x 16 | 36 | 1.71 to 3.6 | -40 to 105 | HUQFN48 | 0.5 | |||
Active | 10K @ US$1.37 | 1 x Arm Cortex-M0+ | 48 | 64 | 32 | 1 x UART w/ ISO-7816, 2 x I²C, 2 x SPI | — | 1 x 16 | 50 | 1.71 to 3.6 | -40 to 105 | LQFP64 | 0.5 | |||
Active | 10K @ US$1.34 | 1 x Arm Cortex-M0+ | 48 | 64 | 32 | 1 x UART w/ ISO-7816, 2 x I²C, 2 x SPI | — | 1 x 16 | 50 | 1.71 to 3.6 | -40 to 105 | LFBGA64 | 0.5 | |||
Active | 10K @ US$1.45 | 1 x Arm Cortex-M0+ | 48 | 128 | 32 | 1 x UART w/ ISO-7816, 2 x I²C, 2 x SPI | — | 1 x 16 | 23 | 1.71 to 3.6 | -40 to 105 | HUQFN32 | 0.5 | |||
Active | 10K @ US$1.55 | 1 x Arm Cortex-M0+ | 48 | 128 | 32 | 1 x UART w/ ISO-7816, 2 x I²C, 2 x SPI | — | 1 x 16 | 36 | 1.71 to 3.6 | -40 to 105 | HUQFN48 | 0.5 |
K32-L2
Quick reference to our documentation types.
1-10 of 27 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 27 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 11 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 11 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 11 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 6 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 29 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
4 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 training
1 trainings
7 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.