Isolated Network High-Speed Transceiver
The BMA7318 is a Li-ion battery cell controller IC designed specifically for automotive HVBMS, industrial ESS and 48 V.
Note: To see the product features close this window.
Parameter | BMA7318FAIAE | BMA7318TAIAE | BMA7318TANAE | BMA7518SAIAE | BMI7318TANAE |
---|---|---|---|---|---|
Voltage Channel | 4..18 | 4..18 | 4..18 | 4..18 | 4..18 |
Supply Range (Max) | 9 V..90 V (94 V) | 9 V..90 V (94 V) | 9 V..90 V (94 V) | 9 V..90 V (94 V) | 9 V..90 V (94 V) |
Cell Voltage Range | -0.3 V to 5 V | -0.3 V to 5 V | -0.3 V to 5 V | -0.3 V to 5 V | -0.3 V to 5 V |
Cell Measurement Error | ±1 mV | ±1 mV | ±1 mV | ±1 mV | ±1 mV |
Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | |
Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | |
Cell Measurement Error After Lifetime | ±1.5 mV | ±1.5 mV | ±1.5 mV | ±1.5 mV | ±1.5 mV |
Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | Vcell=3.1 V..3.35 V | |
Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | Tj=-40 °C..65 °C | |
Communication Port | SPI with SPI2TPL bridge | TPL | TPL | SPI | TPL |
CB MOSFET Rdson | 1.5 ohm | 1.5 ohm | 1.5 ohm | 1.5 ohm | 1.5 ohm |
CB Current Max | 300 mA | 300 mA | 300 mA | 300 mA | 300 mA |
AIN Channels | 10 | 10 | 12 | 10 | 12 |
GPIO Channel | 10 | 10 | 10 | 10 | 10 |
I²C Controller | full I²C leader | full I²C leader | full I²C leader | full I²C leader | full I²C leader |
Current Channel | Yes | Yes | No | Yes | No |
Coulomb Counter | Yes | Yes | No | Yes | No |
Package | 64-pin LQFP-EP | 64-pin LQFP-EP | 64-pin LQFP-EP | 64-pin LQFP-EP | 64-pin LQFP-EP |
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.