Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The MC33771C is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems. Featuring:
Note: To see the product features close this window.
Parameter | MC33771B | MC33771C | MC33772B | MC33772C |
Voltage Channels | 7..14 | 7..14 | 3..6 | 3..6 |
Supply VRange (Max) | 9.6 V..61.6 V (75 V) | 9.6 V..61.6V (75 V) | 6 V..30 V (40 V) | 6 V..30 V (40 V) |
Cell Input Voltage Range | -0.3 V to 5 V | -0.3 V to 5 V | -0.3 V to 5 V | -0.3 V to 5 V |
Measurement Error | ± 0.8 mV (Vcell =3.3 v Ta = 25°c) | ± 0.8 mV (Vcell =3.3 v Ta = 25°c) | ± 0.8 mV (Vcell =3.3 v Ta = 25°c) | ± 0.8 mV (Vcell =3.3 v Ta = 25°c) |
Total Measurement Error (After aging: MLS3 and 1000h HTOL) |
± 3.9 mV | ± 3.9 mV | ± 3.9 mV | ± 3.9 mV |
Vpwr=9.6V..61.6V, Vcell=1.5V..4.3V, -40~85°C |
Vpwr=9.6V..61.6V, Vcell=1.5V..4.3V, -40°C..85°C |
Vpwr=6V..30V, Vcell=1.5V..4.3V, -40~85°C |
Vpwr=6V..30V, Vcell=1.5V..4.3V, -40~85°C |
|
Measurement averaging | No | Configurable Averaging Samples 2ⁿ n=0..8, (1,2,4,..256) |
No | Configurable Averaging Samples 2ⁿ n=0..8, (1,2,4,..256) |
Functional Safety |
ASIL C ASIL D Compliance |
ASIL C ASIL D Compliance |
ASIL C ASIL D Compliance |
ASIL C ASIL D Compliance |
Isolated communication Speed | 2 Mbps | 2 Mbps | 2 Mbps | 2 Mbps |
Communication Isolation | Inductive | Inductive, Capacitive | Inductive | Inductive, Capacitive |
Max Nodes per Daisy Chain | 15 | 63 | 15 | 63 |
CRC Bit | 8 | 8 | 8 | 8 |
Comms bit | 40 | 48 | 40 | 48 |
Integrated Balancing | <300 mA, Timer | <300 mA, Timer | <300 mA, Timer | <300 mA, Timer |
Balancing sleep mode | Yes | Yes | Yes | Yes |
GPIO / Analog measurement inputs | 7 | 7 | 7 | 7 |
I²C Controller | EEPROM Only | EEPROM Only | EEPROM Only | EEPROM Only |
Current Channels | 1 | 1 | 1 | 1 |
Coulomb counter | 1 | 1 | 1 | 1 |
Package | 64-pin LQFP-EP (-40~105°C) | 64-pin LQFP-EP (-40~105°C) | 48-pin LQFP-EP (-40~105°C) | 48-pin LQFP-EP (-40~105°C) |
Battery management systems (BMS) solutions for automotive and industrial applications including 12 V, 48 V, high-voltage and battery pack monitoring applications.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
4 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Cell Voltage Measurement Channel | Cell OV/UV | Cell Balancing | Coulomb Count | Isolated Daisy Chain Communication (TPL) | Precision GPIO | SPI Communication | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$5.81 | HLQFP64 | 64 | 7 to 14 | yes | yes | no | yes | Yes | Yes | -40 to 105 | |||
Active | 1K @ US$4.25 | HLQFP64 | 64 | 7 to 8 | yes | yes | no | yes | Yes | Yes | -40 to 105 | |||
Active | 1K @ US$6.67 | HLQFP64 | 64 | 7 to 14 | yes | yes | yes | yes | Yes | Yes | -40 to 105 | |||
Active | 1K @ US$5.11 | HLQFP64 | 64 | 7 to 8 | yes | yes | yes | yes | Yes | Yes | -40 to 105 |
MC33771C
Quick reference to our documentation types.
1-10 of 11 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 11 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 12 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 12 hardware offerings
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 software files
Note: For better experience, software downloads are recommended on desktop.
3 trainings
3 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.