MC33771B | 14-Channel Li-ion Battery Cell Controller IC | NXP Semiconductors

14-Channel Li-Ion Battery Cell Controller IC

Roll over image to zoom in

Block Diagram

MC33771 and MC33664 High-Voltage Battery Management System

 MC33771 and MC33664 High-Voltage Battery Management System

Features

Supply Voltage

  • 9.6 V ≤ VPWR ≤ 61.6 V operation, 75 V transient

Advanced Voltage and Temperature Measurement

  • 14 Cell voltage measurement channels
  • 14 battery cells
  • Total stack voltage measurement
  • 0.8 mV maximum total voltage measurement error
  • 7 ADC/GPIO/temperature sensor inputs

Synchronized Advanced Current Measurement

  • Integrated current sensor with PGA
  • ±0.5% accuracy from milliamps to kiloamps
  • Integrated coulomb counter

Onboard Passive Balancing

  • Onboard 300mA Low Rdson passive cell balancing MOSFETs with diagnostics
  • Balancing in sleep mode
  • Programmable balancing timer for each MOSFET

Isolated Daisy Chain or SPI Communication

  • 2.0 Mbps, 2 wire twisted pair differential, isolated
  • Addressable on initialization
  • 4 Mbps SPI

Diagnostics, Functional Safety and Robustness

  • OV/UV, OT/UT, OC fault verification
  • Sleep mode OV/UV, OT/UT monitoring
  • Support ISO 26262, up to ASIL D safety capability
  • Hot plug capable and AEC Q-100

Comparison Table

Parameter MC33771B MC33771C MC33772B MC33772C
Voltage Channels 7..14 7..14 3..6 3..6
Supply VRange (Max) 9.6 V..61.6 V (75 V) 9.6 V..61.6V (75 V) 6 V..30 V (40 V) 6 V..30 V (40 V)
Cell Input Voltage Range -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V -0.3 V to 5 V
Measurement Error ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c)
Total Measurement Error
(After aging: MLS3 and 1000h HTOL)
± 3.9 mV ± 3.9 mV ± 3.9 mV ± 3.9 mV
Vpwr=9.6V..61.6V,
Vcell=1.5V..4.3V, -40~85°C
Vpwr=9.6V..61.6V,
Vcell=1.5V..4.3V, -40°C..85°C
Vpwr=6V..30V,
Vcell=1.5V..4.3V, -40~85°C
Vpwr=6V..30V,
Vcell=1.5V..4.3V, -40~85°C
Measurement averaging No Configurable Averaging
Samples 2n n=0..8, (1,2,4,..256)
No Configurable Averaging
Samples 2n n=0..8, (1,2,4,..256)
Functional Safety ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
Isolated communication Speed 2 Mbps 2 Mbps 2 Mbps 2 Mbps
Communication Isolation Inductive Inductive, Capacitive Inductive Inductive, Capacitive
Max Nodes per Daisy Chain 15 63 15 63
CRC Bit 8 8 8 8
Comms bit 40 48 40 48
Integrated Balancing <300 mA, Timer <300 mA, Timer <300 mA, Timer <300 mA, Timer
Balancing sleep mode Yes Yes Yes Yes
GPIO / Analog measurement inputs 7 7 7 7
IC Controller EEPROM Only EEPROM Only EEPROM Only EEPROM Only
Current Channels 1 1 1 1
Coulomb counter 1 1 1 1
Package 64-pin LQFP-EP (-40~105°C) 64-pin LQFP-EP (-40~105°C) 48-pin LQFP-EP (-40~105°C) 48-pin LQFP-EP (-40~105°C)

Buy/Parametrics

1-10 of 12 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Cell Voltage Measurement Channel

Cell OV/UV

Cell Balancing

Coulomb Count

Isolated Daisy Chain Communication (TPL)

Precision GPIO

SPI Communication

Active

1K @ US$5.78

HLQFP64

64

7 to 14

yes

yes

no

no

Yes

Yes

Active

1K @ US$4.22

HLQFP64

64

7 to 8

yes

yes

no

no

Yes

Yes

Active

HLQFP64

64

7 to 14

yes

no

no

no

Yes

Yes

Active

HLQFP64

64

7 to 8

yes

no

no

no

Yes

Yes

Active

1K @ US$7.05

HLQFP64

64

7 to 14

yes

yes

yes

no

Yes

Yes

Active

1K @ US$5.13

HLQFP64

64

7 to 8

yes

yes

yes

no

Yes

Yes

Active

1K @ US$6.10

HLQFP64

64

7 to 14

yes

yes

no

yes

Yes

Yes

Active

1K @ US$4.54

HLQFP64

64

7 to 8

yes

yes

no

yes

Yes

Yes

Active

1K @ US$4.22

HLQFP64

64

7 to 14

yes

no

no

yes

No

Yes

Active

HLQFP64

64

7 to 8

yes

no

no

yes

Yes

Yes

N true 0 PSPMC33771Ben 5 Application Note Application Note t789 3 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 en_US 1 1 1.0 Chinese 1410539711159693148768zh PSP 616.4 KB None None documents None 1410539711159693148768 /docs/zh/fact-sheet/MC33664FS.pdf 616443 /docs/zh/fact-sheet/MC33664FS.pdf MC33664FS documents N N 2016-11-09 MC33664 and MC33771 Factsheet /docs/zh/fact-sheet/MC33664FS.pdf /docs/zh/fact-sheet/MC33664FS.pdf /docs/zh/fact-sheet/MC33664FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet N MC33664和MC33771简介 4 Japanese 車両電動化などの車載アプリケーション向けに機能安全性と信頼性を備えたリチウムイオン・セル制御を提供するMC33772 BCCおよびMC33664 TPLソリューション。MC33664 TPLとMC33771 BCCは、車両電動化などのミッション・クリティカルな車載/産業用アプリケーション向けの完全統合型バッテリー・モニタリング・デバイスです。 1410539711159693148768ja PSP 616.4 KB None None documents None 1410539711159693148768 /docs/ja/fact-sheet/MC33664FS.pdf 616443 /docs/ja/fact-sheet/MC33664FS.pdf MC33664FS documents N N 2016-11-09 MC33664 and MC33771 Factsheet /docs/ja/fact-sheet/MC33664FS.pdf /docs/ja/fact-sheet/MC33664FS.pdf /docs/ja/fact-sheet/MC33664FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N ja Nov 1, 2023 736675474163315314 Fact Sheet Y N 車載バッテリー・セル・コントローラMC33771リーフレット 4 English The MC33664 transformer physical layer and MC33771 battery cell controller solution enables reliable, safe and bill of materials (BOM) optimized Li-ion cell control applications with low-cost, robust, high-speed isolated communication. These fully integrated battery monitoring devices are for automotive and industrial mission critical applications. Battery topology flexibility is supported with compatibility including 48 V batteries with one analog front end (AFE). 1410539711159693148768 PSP 616.4 KB None None documents None 1410539711159693148768 /docs/en/fact-sheet/MC33664FS.pdf 616443 /docs/en/fact-sheet/MC33664FS.pdf MC33664FS N N 2016-11-09 MC33664 and MC33771 Factsheet /docs/en/fact-sheet/MC33664FS.pdf /docs/en/fact-sheet/MC33664FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en May 22, 2018 Fact Sheet t523 Fact Sheet Fact Sheet Y N MC33664 and MC33771 Factsheet false en_US en Data Sheet Data Sheet 1 2 0 Chinese 33771是一款SMARTMOS锂离子电池单元控制器IC,专为混合动力汽车(HEV)和电动汽车(EV)等汽车应用以及能源存储系统(ESS)和不间断电源(UPS)系统等工业应用而设计。该器件对差分电池单元电压和电流执行ADC转换,并进行电池库仑计数和电池温度测量。该信息通过串行外设接口(SPI)或变压器隔离(TPL)以数字方式传输到微控制器进行处理。 1524864825675739945525zh PSP 520.4 KB None None documents None 1524864825675739945525 /docs/zh/data-sheet/MC33771B_SDS.pdf 520397 /docs/zh/data-sheet/MC33771B_SDS.pdf MC33771B_SDS documents N N 2018-04-27 MC33771B_SDS, Battery Cell Controller IC - Short Data Sheet /docs/zh/data-sheet/MC33771B_SDS.pdf /docs/zh/data-sheet/MC33771B_SDS.pdf Data Sheet N 980000996212993340 2022-12-07 zh Jul 23, 2021 980000996212993340 Data Sheet Y N MC33771B_SDS 电池单元控制器IC 7.0 English The 33771 is a SMARTMOS lithium-ion battery cell controller IC designed for automotive applications, such as hybrid electric (HEV) and electric vehicles (EV) along with industrial applications, such as energy storage systems (ESS) and uninterruptible power supply (UPS) systems. 1524864825675739945525 PSP 520.4 KB None None documents None 1524864825675739945525 /docs/en/data-sheet/MC33771B_SDS.pdf 520397 /docs/en/data-sheet/MC33771B_SDS.pdf MC33771B_SDS documents N N 2018-04-27 MC33771B_SDS, Battery Cell Controller IC - Short Data Sheet /docs/en/data-sheet/MC33771B_SDS.pdf /docs/en/data-sheet/MC33771B_SDS.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 10, 2022 980000996212993340 Data Sheet Y N MC33771B_SDS, Battery Cell Controller IC - Short Data Sheet Application Note Application Note 3 3 2 Chinese This document provides guidelines for the layout and EMC robustness of the MC33771B, MC33771C, MC33772B cell controllers used in Battery Management System applications 1682102767175729050920zh PSP 3.4 MB None None documents None 1682102767175729050920 /docs/zh/application-note/AN12710.pdf 3408875 /docs/zh/application-note/AN12710.pdf AN12710 documents N N 2023-04-21 AN12710, Layout Recommendation for Battery Cell Controllers Application Note /docs/zh/application-note/AN12710.pdf /docs/zh/application-note/AN12710.pdf Application Note N 645036621402383989 2023-04-21 zh Apr 19, 2023 645036621402383989 Application Note Y N AN12710, 电芯控制器的布局建议 2 English This document provides guidelines for the layout and EMC robustness of the MC33771B, MC33771C, MC33772B cell controllers used in Battery Management System applications 1682102767175729050920 PSP 3.4 MB None None documents None 1682102767175729050920 /docs/en/application-note/AN12710.pdf 3408875 /docs/en/application-note/AN12710.pdf AN12710 documents N N 2023-04-21 AN12710, Layout Recommendation for Battery Cell Controllers Application Note /docs/en/application-note/AN12710.pdf /docs/en/application-note/AN12710.pdf Application Note N 645036621402383989 2023-04-21 pdf N en Apr 19, 2023 645036621402383989 Application Note Y N AN12710, Layout Recommendation for Battery Cell Controllers Application Note 4 2 Chinese The application note shows the performance of transformer and wire, system calculation method. The all recommended transformer and wire are validated according to the system function and electromagnetic compatibility (EMC). 1682103023642712172694zh PSP 491.5 KB None None documents None 1682103023642712172694 /docs/zh/application-note/AN12626.pdf 491522 /docs/zh/application-note/AN12626.pdf AN12626 documents N N 2023-04-21 AN12626: MC33771x/MC33772x Transformer and Wire Guide on the TPL Network Application Note /docs/zh/application-note/AN12626.pdf /docs/zh/application-note/AN12626.pdf Application Note N 645036621402383989 2023-04-21 zh Apr 18, 2023 645036621402383989 Application Note Y N AN12626: TPL网络上的MC33771x/MC33772x变压器和导线指南 2 English The application note shows the performance of transformer and wire, system calculation method. The all recommended transformer and wire are validated according to the system function and electromagnetic compatibility (EMC). 1682103023642712172694 PSP 491.5 KB None None documents None 1682103023642712172694 /docs/en/application-note/AN12626.pdf 491522 /docs/en/application-note/AN12626.pdf AN12626 documents N N 2023-04-21 AN12626: MC33771x/MC33772x Transformer and Wire Guide on the TPL Network Application Note /docs/en/application-note/AN12626.pdf /docs/en/application-note/AN12626.pdf Application Note N 645036621402383989 2023-04-21 pdf N en Apr 18, 2023 645036621402383989 Application Note Y N AN12626: MC33771x/MC33772x Transformer and Wire Guide on the TPL Network Application Note 5 2.0 Chinese 1319753989104702481752zh PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/zh/application-note/AN4388.pdf 7584935 /secured/assets/documents/zh/application-note/AN4388.pdf AN4388 documents Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /secured/assets/documents/zh/application-note/AN4388.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN4388&docLang=zh Application Note N 645036621402383989 2024-01-19 zh May 10, 2022 645036621402383989 Application Note Y N AN4388,四方扁平封装(QFP) - 应用说明 3 English Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. 1319753989104702481752 PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/en/application-note/AN4388.pdf 7584935 /secured/assets/documents/en/application-note/AN4388.pdf AN4388 documents Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388 /secured/assets/documents/en/application-note/AN4388.pdf Application Note N 645036621402383989 2024-01-19 pdf Y en Aug 31, 2019 645036621402383989 Application Note Y N AN4388: Quad Flat Package (QFP) – Application Note false 0 MC33771B downloads en true 1 Y PSP Y Y Application Note 3 /docs/en/application-note/AN12710.pdf 2023-04-21 1682102767175729050920 PSP 3 Apr 19, 2023 Application Note This document provides guidelines for the layout and EMC robustness of the MC33771B, MC33771C, MC33772B cell controllers used in Battery Management System applications None /docs/en/application-note/AN12710.pdf English documents 3408875 None 645036621402383989 2023-04-21 N /docs/en/application-note/AN12710.pdf AN12710, Layout Recommendation for Battery Cell Controllers Application Note /docs/en/application-note/AN12710.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N AN12710, Layout Recommendation for Battery Cell Controllers Application Note 3.4 MB AN12710 N 1682102767175729050920 /docs/en/application-note/AN12626.pdf 2023-04-21 1682103023642712172694 PSP 4 Apr 18, 2023 Application Note The application note shows the performance of transformer and wire, system calculation method. The all recommended transformer and wire are validated according to the system function and electromagnetic compatibility (EMC). None /docs/en/application-note/AN12626.pdf English documents 491522 None 645036621402383989 2023-04-21 N /docs/en/application-note/AN12626.pdf AN12626: MC33771x/MC33772x Transformer and Wire Guide on the TPL Network Application Note /docs/en/application-note/AN12626.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N AN12626: MC33771x/MC33772x Transformer and Wire Guide on the TPL Network Application Note 491.5 KB AN12626 N 1682103023642712172694 /secured/assets/documents/en/application-note/AN4388.pdf 2016-10-31 1319753989104702481752 PSP 5 Aug 31, 2019 Application Note Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4388.pdf English documents 7584935 None 645036621402383989 2024-01-19 Y /webapp/Download?colCode=AN4388 AN4388: Quad Flat Package (QFP) – Application Note /secured/assets/documents/en/application-note/AN4388.pdf documents 645036621402383989 Application Note N en Extended Y pdf 3 Y N AN4388: Quad Flat Package (QFP) – Application Note 7.6 MB AN4388 N 1319753989104702481752 Data Sheet 1 /docs/en/data-sheet/MC33771B_SDS.pdf 2018-04-27 1524864825675739945525 PSP 2 May 10, 2022 Data Sheet The 33771 is a SMARTMOS lithium-ion battery cell controller IC designed for automotive applications, such as hybrid electric (HEV) and electric vehicles (EV) along with industrial applications, such as energy storage systems (ESS) and uninterruptible power supply (UPS) systems. None /docs/en/data-sheet/MC33771B_SDS.pdf English documents 520397 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MC33771B_SDS.pdf MC33771B_SDS, Battery Cell Controller IC - Short Data Sheet /docs/en/data-sheet/MC33771B_SDS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 7.0 N N MC33771B_SDS, Battery Cell Controller IC - Short Data Sheet 520.4 KB MC33771B_SDS N 1524864825675739945525 Fact Sheet 1 /docs/en/fact-sheet/MC33664FS.pdf 2016-11-09 1410539711159693148768 PSP 1 May 22, 2018 Fact Sheet Fact Sheet The MC33664 transformer physical layer and MC33771 battery cell controller solution enables reliable, safe and bill of materials (BOM) optimized Li-ion cell control applications with low-cost, robust, high-speed isolated communication. These fully integrated battery monitoring devices are for automotive and industrial mission critical applications. Battery topology flexibility is supported with compatibility including 48 V batteries with one analog front end (AFE). None /docs/en/fact-sheet/MC33664FS.pdf English 616443 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MC33664FS.pdf MC33664 and MC33771 Factsheet /docs/en/fact-sheet/MC33664FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 4 N N MC33664 and MC33771 Factsheet 616.4 KB MC33664FS N 1410539711159693148768 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (3)
Data Sheet (1)
Fact Sheet (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 6 trainings

Show All