MC33775: 14 Channel Li-Ion Battery Cell Controller IC ASIL D | NXP Semiconductors

14 Channel Li-Ion Battery Cell Controller IC ASIL D

Roll over image to zoom in

Block Diagram

MC33775

MC33775 Block Diagram

Features

General Features

  • From 4 to 14 cells per device
  • ISO 26262 ASIL D support for cell voltage, module voltage and temperature measurements
  • External temperature and auxiliary voltage measurements
  • Module voltage measurement
  • On-board passive cell balancing
    • Up to 300 mA balancing MOSFETs with diagnostics
    • Simultaneous balancing
    • Timer, voltage, temperature, PWM-controlled balancing
  • Isolated daisy chain or SPI communication
  • Diagnostics, functional safety and robustness

Comparison Table

Parameter MC33771B MC33771C MC33775
Voltage Channels 7..14 7..14 4..14
Supply VRange (Max) 9.6 V..61.6 V (75 V) 9.6 V..61.6 V (75 V) 9.6 V..65 V (75 V)
Cell Input Voltage Range -0.3 V to 5 V -0.3 V to 5 V -5 V to 5 V
Measurement Error ± 0.8 mV (Vcell =3.3 v Ta = 25°c) ± 0.8 mV (Vcell =3.3 v Ta = 25°c)
Total Measurement Error
(After aging: MLS3 and 1000h HTOL)
± 3.9 mV ± 3.9 mV ± 3.9 mV
Vpwr=9.6 V..61.6 V,
Vcell=1.5 V..4.3 V, -40~85°C
Vpwr=9.6 V..61.6 V,
Vcell=1.5 V..4.3 V, -40°C..85°C
Vpwr=9.6 V..65 V,
Vcell=1.5 V..4.5 V, -40°C..115°C
Measurement Averaging No Configurable Averaging Dynamic
Averaging
samples
Functional Safety ASIL C
ASIL D Compliance
ASIL C
ASIL D Compliance
Redundant
Architecture,
single-chip Cell
Voltage and Temp.
ASIL D
Isolated Communication Speed 2 Mbps 2 Mbps 2 Mbps
Communication Isolation Inductive Inductive, Capacitive Inductive, Capacitive
Max Nodes per Daisy Chain 15 63 62
CRC Bit 8 8 16
Comms Bit 40 48 64...1112
Integrated Balancing <300 mA, Timer <300 mA, Timer <300 mA, Timer
Balancing Sleep Mode Yes Yes Yes
GPIO / Analog Measurement Inputs 7 7 8
I²C Controller EEPROM Only EEPROM Only Full I²C leader
Current Channels 1 1 No
Coulomb Counter 1 1 No
Package 64-pin LQFP-EP 64-pin LQFP-EP 64-pin LQFP-EP

Buy/Parametrics










































































































N true 0 PSPMC33775en 3 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 2 English The MC33775A is a lithium-ion battery cell controller IC designed for automotive applications, such as hybrid electric vehicle (HEV) and electric vehicle (EV). 1646418235202703549029 PSP 177.3 KB None None documents None 1646418235202703549029 /docs/en/data-sheet/MC33775A_SDS.pdf 177273 /docs/en/data-sheet/MC33775A_SDS.pdf MC33775A_SDS documents N N 2022-03-04 MC33775A: 14 Cells Battery Cell Controller IC Short Data Sheet /docs/en/data-sheet/MC33775A_SDS.pdf /docs/en/data-sheet/MC33775A_SDS.pdf Data Sheet N 980000996212993340 2023-07-20 pdf N en Jul 17, 2023 980000996212993340 Data Sheet D N MC33775A: 14 Cells Battery Cell Controller IC Short Data Sheet Application Note Application Note 1 2 1 English The MC33775A is a 14 cell battery controller IC. The MC33775A can also be used in applications that use fewer than 14 cells. Another feature of the MC33775A is to be able to monitor busbars. When not all 14 cell inputs are used, or busbars are measured, connection options are possible. The document summarizes the constraints that must be followed for such applications. The document shows the recommended connection options for a few selected configurations. 1666888894532724379519 PSP 249.0 KB Registration without Disclaimer None documents Extended 1666888894532724379519 /secured/assets/documents/en/application-note/AN13233.pdf 249042 /secured/assets/documents/en/application-note/AN13233.pdf AN13233 documents Y N 2022-10-27 Using MC33775A With Fewer Than 14 Cells or in Busbar Application /webapp/Download?colCode=AN13233 /secured/assets/documents/en/application-note/AN13233.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Sep 30, 2022 645036621402383989 Application Note Y N Using MC33775A With Fewer Than 14 Cells or in Busbar Application White Paper White Paper 1 3 0 Chinese 1670952833412727429718zh PSP 695.7 KB Registration without Disclaimer None documents Extended 1670952833412727429718 /secured/assets/documents/zh/white-paper/NXP-FRAUNHOFER-WP.pdf 695738 /secured/assets/documents/zh/white-paper/NXP-FRAUNHOFER-WP.pdf NXP-FRAUNHOFER-WP documents Y N 2022-12-13 Next-Generation Open-Source Battery Management System Platform with Fraunhofer IISB and NXP /secured/assets/documents/zh/white-paper/NXP-FRAUNHOFER-WP.pdf https://www.nxp.com.cn/webapp/Download?colCode=NXP-FRAUNHOFER-WP&docLang=zh White Paper N 918633085541740938 2022-12-21 zh Dec 13, 2022 918633085541740938 White Paper Y N FRAUNHOFER IISB 与恩智浦合作开发的下一代开源电池管理系统平台 0 English 1670952833412727429718 PSP 695.7 KB Registration without Disclaimer None documents Extended 1670952833412727429718 /secured/assets/documents/en/white-paper/NXP-FRAUNHOFER-WP.pdf 695738 /secured/assets/documents/en/white-paper/NXP-FRAUNHOFER-WP.pdf NXP-FRAUNHOFER-WP documents Y N 2022-12-13 Next-Generation Open-Source Battery Management System Platform with Fraunhofer IISB and NXP /webapp/Download?colCode=NXP-FRAUNHOFER-WP /secured/assets/documents/en/white-paper/NXP-FRAUNHOFER-WP.pdf White Paper N 918633085541740938 2022-12-21 pdf Y en Dec 13, 2022 918633085541740938 White Paper Y N Next-Generation Open-Source Battery Management System Platform with Fraunhofer IISB and NXP false 0 MC33775 downloads en true 1 Y PSP Y Y Application Note 1 /secured/assets/documents/en/application-note/AN13233.pdf 2022-10-27 1666888894532724379519 PSP 2 Sep 30, 2022 Application Note The MC33775A is a 14 cell battery controller IC. The MC33775A can also be used in applications that use fewer than 14 cells. Another feature of the MC33775A is to be able to monitor busbars. When not all 14 cell inputs are used, or busbars are measured, connection options are possible. The document summarizes the constraints that must be followed for such applications. The document shows the recommended connection options for a few selected configurations. Registration without Disclaimer /secured/assets/documents/en/application-note/AN13233.pdf English documents 249042 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN13233 Using MC33775A With Fewer Than 14 Cells or in Busbar Application /secured/assets/documents/en/application-note/AN13233.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N Using MC33775A With Fewer Than 14 Cells or in Busbar Application 249.0 KB AN13233 N 1666888894532724379519 Data Sheet 1 /docs/en/data-sheet/MC33775A_SDS.pdf 2022-03-04 1646418235202703549029 PSP 1 Jul 17, 2023 Data Sheet The MC33775A is a lithium-ion battery cell controller IC designed for automotive applications, such as hybrid electric vehicle (HEV) and electric vehicle (EV). None /docs/en/data-sheet/MC33775A_SDS.pdf English documents 177273 None 980000996212993340 2023-07-20 N /docs/en/data-sheet/MC33775A_SDS.pdf MC33775A: 14 Cells Battery Cell Controller IC Short Data Sheet /docs/en/data-sheet/MC33775A_SDS.pdf documents 980000996212993340 Data Sheet N en None D pdf 2 N N MC33775A: 14 Cells Battery Cell Controller IC Short Data Sheet 177.3 KB MC33775A_SDS N 1646418235202703549029 White Paper 1 /secured/assets/documents/en/white-paper/NXP-FRAUNHOFER-WP.pdf 2022-12-13 1670952833412727429718 PSP 3 Dec 13, 2022 White Paper Registration without Disclaimer /secured/assets/documents/en/white-paper/NXP-FRAUNHOFER-WP.pdf English documents 695738 None 918633085541740938 2022-12-21 Y /webapp/Download?colCode=NXP-FRAUNHOFER-WP Next-Generation Open-Source Battery Management System Platform with Fraunhofer IISB and NXP /secured/assets/documents/en/white-paper/NXP-FRAUNHOFER-WP.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N Next-Generation Open-Source Battery Management System Platform with Fraunhofer IISB and NXP 695.7 KB NXP-FRAUNHOFER-WP N 1670952833412727429718 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history