Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
The MC33774 is an 18-Channel battery cell controller IC designed for the most demanding applications. The IC is lifetime qualified for less than 1.5 mV of voltage measurement error over the full temperature and cell voltage range. A fully redundant and independent internal architecture enables achieving ASIL D Functional Safety targets at cells voltage as well as for cells temperature measurements. Busbar monitoring is supported thanks to an input voltage ranging down to -3 V.
Configurable on-chip averaging of the high frequency voltage measurement signals acts as a digital filter and allows for a reduction in external filtering. Highly advanced functions are available to control passive cell balancing with up to 300mA per channel and all the way up to 125 degree C. ambient temperature. It gives the possibility for maximizing the assets utilization (e.g. ESS and EV Fleet) via fast real-time balancing. An I²C interface allows to control external devices, e.g.. EEPROMs. Up to 62 devices can be daisy-chained via the isolated ETPL bus.
Parameter | 18-channel BCC, Advanced (MC33774ATA) | 18-channel BCC, Premium (MC33774ATP) |
---|---|---|
Voltage Channels | 4..18 | 4..18 |
Supply V Range (Max) | 9 V..81 V (84 V) | 9 V..90 V (94 V) |
Cell Input Voltage Range | -3 V to 5 V | -3 V to 5 V |
Measurement Accuracy | ± 1 mV | ± 0.8 mV |
Vpwr = 9 V..81 V | Vpwr = 9 V..90 V | |
Vcell=0 V..3.7 V, -40 °C..85 °C | Vcell=0 V..3.7 V, -40 °C..85 °C | |
Total Measurement Error after Lifetime | ± 2 mV | ± 1.5 mV |
Vpwr=9 V..81 V | Vpwr=9 V..90 V | |
Vcell=0 V..4.5 V, -40 °C..115 °C | Vcell=0 V..4.5 V, -40 °C..115 °C | |
Measurement Averaging | Dynamic | Dynamic |
Averaging | Averaging | |
Samples | Samples | |
Functional Safety | Redundant Architecture | Redundant Architecture |
Single-Chip Cell | Single-Chip Cell | |
Voltage and Temp. | Voltage and Temp. | |
ASIL D | ASIL D | |
Isolated Communication Speed | 2 Mbps | 2 Mbps |
Communication Isolation | Inductive, Capacitive | Inductive, Capacitive |
Max Nodes per Daisy Chain | 62 | 62 |
CRC Bit | 16 | 16 |
Comms Bit | 64...112 | 64...112 |
Integrated Balancing | 360 mA peak (Tj = -40 °C to 125 °C) |
360 mA peak (Tj = -40 °C to 125 °C) |
Balancing Sleep Mode | Yes | Yes |
Integrated Balancing MOSFET (maximum RdsON) | 1.1 ohm | 1.1 ohm |
GPIO / Analog Measurement Inputs | 9 | 9 |
I²C Controller | Full I²C leader | Full I²C leader |
Current Channels | No | No |
Coulomb Counter | No | No |
Package | 64-pin LQFP-EP | 64-pin LQFP-EP |
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 14 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 14 hardware offerings
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.