14-Channel Li-Ion Battery Cell Controller IC

Roll over image to zoom in

Block Diagram

14-Channel Li-Ion Battery Cell Controller IC

14-Channel Li-Ion Battery Cell Controller IC

Features

Voltage and Temperature Measurement

  • Up to 14 cell voltage measurement channels with integrated configurables averaging up to 256 samples (digital filtering)
  • Total stack voltage measurement
  • Seven ADC/GPIO/temperature sensor inputs
  • Accuracy tuned for ESS application

Integrated Balancing

  • Integrated low resistance cell balancing MOSFETs, rated up to 300 mA simultaneously
  • Balancing in sleep mode
    • 14x programmable balancing timer

Communication

  • Robust, isolated 2.0 Mbit/s 2-wire twisted-pair differential daisy chain communication
  • Inductive or capacitive coupling
  • Up to 63 nodes per daisy chain
  • Loopback support
  • 4 Mbit/s SPI also available

Supply Voltage

  • 9.6 V ≤ VPWR ≤ 61.6 V operation, 75 V transient

Part numbers include: MBMI7014TA1AE.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1 documents

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?